Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

Ultrasonic cleaning ICs

Improve camera and sensor reliability with solid-state lens cleaning

parametric-filterView all products
Video Player is loading.
Current Time 0:00
Duration 1:29
Loaded: 0.00%
Stream Type LIVE
Remaining Time 1:29
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected
Our ultrasonic lens cleaning (ULC) devices enable automatic detection and cleaning in cameras and sensors. Using ULC technology, our integrated circuits reduce the size and maintenance required for camera cleaning systems and improve reliability with features such as autosensing, temperature monitoring and fault detection.
DRV2911-Q1
Ultrasonic cleaning ICs

Automotive, single-channel PWM-input piezoelectric transducer driver for ultrasonic cleaning

Approx. price (USD) 1ku | 1.963

ULC hardware partners

Work with TI partners to develop a complete ultrasonic lens cleaning solution depending on your needs

Our ULC partners are a worldwide community of respected, well-established companies offering products and services that complement our semiconductor solutions. Products and services include custom sensor retrofitting, camera manufacturing and piezo manufacturing for general or turnkey solutions that help customers accelerate development efforts and reduce time to market. More partners are coming soon.

ULC hardware partners

Why choose our ultrasonic cleaning ICs?

checkmark

Improve camera reliability and system accuracy

Customize your design with programmable cleaning modes and integrated algorithms for the rapid removal of contaminants such as water, ice, dirt or dust from camera lenses in various environments.

checkmark

Reduce system size and maintenance requirements

Eliminate the need for complex mechanical parts and human intervention in lens cleaning systems with the first purpose-built semiconductors for lens cleaning.

checkmark

Harness our portfolio's flexibility

Support for various cleaning system profiles with a wide supply voltage from 0V to 50V and up to 2MHz, supporting various aperture sizes, camera lens shapes and designs.

Technical resources

Technical article
Technical article
Ultrasonic lens cleaning: A solid-state technology you didn’t know you needed
How to achieve robust solid-state lens cleaning in a small footprint with the ULC1001 IC for cameras and sensors in automotive and industrial applications.
document-pdfAcrobat PDF
Technical article
Technical article
What is ultrasonic lens cleaning technology?
Learn about ultrasonic lens cleaning technology and how it can help make self-cleaning camera applications a reality.
document-pdfAcrobat PDF
Video series
Video series
Getting started with ULC
Watch this webinar to learn about how ULC works, our ULC devices that support it and the types of contaminants and applications where ULC can be used.