Simma Software, Inc.

Simma Software specializes in real-time communication protocols for the embedded systems industry

Simma Software, the J1939 experts, specializes in real-time communication protocols and flash bootloaders for the embedded systems industry with a focus in the automotive market. Their product line includes solutions for J1939, UDS, CAN, LIN, Ethernet, CANopen, ISO 15765, OBD-II, XCP, NMEA2000, J1587, J1708, and J2497.  The company supports all TI MCUs including C2000, MSP430, Hercules, Sitara and TM4C.  TI customers can expect reliable, high-performance software delivered in a timely manner.

General-purpose MCUs
MSPM0G3507 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHA

 

Low-power MCUs
MSPM0L1306 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA
Contact
Resources offered
  • Driver or library
Supported regions
  • Africa
  • China
  • Europe
  • India
  • Japan
  • North America
  • Oceania
  • Rest of Asia
  • South America
Headquarters
  • 7205 State Road 46
  • STE A
  • Terre Haute, Indiana, 47802
  • United States of America

Resources

Driver or library

SIMMA-3P-CAN-BUS-SOFTWARE — Simma software CAN and CAN-FD device driver

Simma Software’s CAN and CAN-FD Device Driver, engineered to offer unparalleled communication efficiency and reduced latency. Designed to seamlessly integrate with your hardware, this driver provides a robust foundation for applications requiring high-speed, dependable communication across (...)

Driver or library

SIMMA-3P-CANOPEN — CANopen Protocol Stack from Simma

Unlock the full potential of your embedded system with our cutting-edge CANopen Protocol Stack. Designed for seamless integration and high reliability, this software stack is the perfect solution for developers and engineers looking to implement the CANopen communication protocol in their (...)

Driver or library

SIMMA-3P-FLASHBOOTLOADER — J1939 and UDS flash bootloader from Simma

Elevate your vehicle's firmware management with Simma Software's Flash Bootloader, designed to provide seamless, secure, and efficient firmware updates across various automotive communication protocols. The bootloader is engineered to support Unified Diagnostic Services (UDS), Local Interconnect (...)

Driver or library

SIMMA-3P-ISO13400-STACK — Simma Software ISO 13400 (DoIP) Protocol Stack

The Simma Software Diagnostics over IP, or DoIP, stack implements all of the required features of the ISO 13400 protocol making it extremely simple to move from Diagnostics on another protocol such as ISO-TP/CAN. This stack handles the device discovery, connection, authentication, and all service (...)

Driver or library

SIMMA-3P-ISO15765-STACK — Simma Software ISO 15765 Protocol Stack

The ISO 15765 protocol stack was designed by Simma Software, the CAN experts, and has been used in more than a million ECUs. The protocol stack abstracts away the technical details and complexity associated with encoding and decoding of ISO 15765 messages. The source code provided increases the (...)

Driver or library

SIMMA-3P-LIN-STACK — LIN software stack from Simma Software

A LIN (Local Interconnect Network) device driver is a crucial software component designed for embedded systems, enabling communication between the microcontroller and various devices in automotive and industrial applications through the LIN bus. This lightweight, cost-effective communication system (...)

Driver or library

SIMMA-3P-NMEA2000-STACK — Simma Software NMEA 2000 Protocol Stack

The NMEA 2000 protocol stack was designed by Simma Software, a nationally recognized CAN expert, to meet the demanding needs of the high speed Controller Area Network (CAN). The NMEA 2000 source code uses a high performance modular design and has a simple API. Benchmarks have shown the stack to be (...)

Driver or library

SIMMA-3P-UDS — UDS client and UDS server protocol stacks from Simma

Elevate the diagnostic capabilities of your automotive systems with Simma Software's Unified Diagnostic Services (UDS) stack. Tailored for the automotive industry, this software solution is designed to facilitate communication between vehicles and diagnostic equipment, enabling advanced (...)

Driver or library

SIMMA-3P-UDS-STACK — Simma Software UDS client and UDS server protocol stacks

Elevate the diagnostic capabilities of your automotive systems with Simma Software's Unified Diagnostic Services (UDS) stack. Tailored for the automotive industry, this software solution is designed to facilitate communication between vehicles and diagnostic equipment, enabling advanced (...)

Driver or library

SIMMA-3P-XCP-STACK — Simma Software CAN Calibration Procotol (XCP) Stack

The CAN Calibration Procotol (XCP) makes it easy to upload/download data in real-time over CAN, CAN-FD, Ethernet, and many other networks. This functionality allows for host devices to graph, process data, upload calibration parameters, memory variables, and firmware images.
Simma Software offers (...)

Disclaimer

Certain information and resources (including links to non-TI sites) may be provided by a member of TI’s partner network and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these companies by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.