SVTRONICS INC

Hardware design service provider

SVTronics is a leading Electronic Contract Manufacturer (ECM) that is focused on delivering innovative solutions in the design, manufacturing, integration and support to its customers. SVTronics can also provide design augmentation services from PCB to near-complete systems to help bring your product intentions from concept to counter-top.

Audio & radar DSP SoCs
DRA745 Dual 1.2 GHz Arm Cortex-A15 SoC processor with graphics & DSP for automotive infotainment & cluster DRA746 Dual 1.5 GHz Arm Cortex-A15 SoC processor with graphics & DSP for automotive infotainment & cluster DRA74P Multi-core SoC processors with ISP and pin-compatible with DRA74x SoC processors DRA750 Dual 1.0 GHz A15, dual DSP, extended peripherals SoC processor for infotainment DRA752 Dual 1.5 GHz A15, Dual DSP, Extended Peripherals SoC Processor for Infotainment DRA756 Dual 1.5 GHz A15, dual EVE, dual DSP, extended peripherals SoC processor for infotainment DRA75P Multi-core SoC processors with ISP and pin-compatible with DRA75x SoCs for infotainment applications DRA780 SoC processor w/ 500 MHz C66x DSP and 2 dual Arm Cortex-M4 for audio amplifier DRA781 SoC processor w/ 750 MHz C66x DSP and 2 dual Arm Cortex-M4 for audio amplifier DRA782 SoC processor w/ 2x 500 MHz C66x DSP and 2 dual Arm Cortex-M4 for audio amplifier DRA783 SoC processor w/ 2x 750 MHz C66x DSP and 2 dual Arm Cortex-M4 for audio amplifier DRA785 SoC processor w/ 2x 1000 MHz C66x DSP and 2 dual Arm Cortex-M4 for audio amplifier DRA786 SoC processor w/ 2x 500 MHz C66x DSP and 2 dual Arm Cortex-M4 & EVE for audio amplifier DRA787 SoC processor w/ 2x 750 MHz C66x DSP and 2 dual Arm Cortex-M4 & EVE for audio amplifier DRA788 SoC processor w/ 2x 1000 MHz C66x DSP and 1x EVE and 2 dual Arm Cortex-M4 for audio amplifier

 

Automotive driver assist SoCs
TDA2P-ABZ TDA2 pin-compatible SoC family with graphic, imaging, video, vision acceleration options for ADAS TDA2P-ACD High performance SoC family w/ options for graphics, imaging, video and vision acceleration for ADAS TDA3LA Low power SoC w/ vision acceleration for ADAS applications TDA3LX Low power SoC w/ processing, imaging & vision acceleration for ADAS applications TDA3MA Low power SoC w/ full-featured processing & vision acceleration for ADAS applications TDA3MD Low power SoC w/ full-featured processing for ADAS applications TDA3MV Low power SoC w/ full-featured processing, imaging & vision acceleration for ADAS applications

 

Multi-channel ICs (PMICs)
TPS65218 Power Management IC (PMIC) for ARM Cortex-A8/A9 SoCs and FPGA

 

Multimedia & industrial networking SoCs
AM4372 Sitara processor: Arm Cortex-A9 AM4376 Sitara processor: Arm Cortex-A9, PRU-ICSS AM4377 Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT AM4378 Sitara processor: Arm Cortex-A9, PRU-ICSS, 3D graphics AM4379 Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D graphics
Contact
Resources offered
  • Evaluation board
Supported regions
  • North America
Headquarters
  • 3465 Technology Dr.
  • Plano, Texas, 75074
  • United States

Resources

Evaluation board

DRA78XEVM — DRA78x Evaluation Module

The Jacinto™ DRA78x evaluation module (EVM) is an evaluation platform designed to speed up development efforts and reduce time-to-market for Radio Signal Processor (RSP) applications. The EVM is based on the Jacinto DRA78x SoC, which incorporates a heterogeneous, scalable architecture (...)

Evaluation board

J6EVM5777 — DRA7xx Evaluation Module

The Jacinto™ DRA7xx evaluation module platform designed to speed up development efforts and reduce time to market for applications such as infotainment, reconfigurable digital cluster or integrated digital cockpit. To allow scalability and re-use across DRA74x and DRA75x Jacinto (...)

Evaluation board

J6PEVM577P — DRA7xP Evaluation Module

The DRA77xP/DRA76xP-ACD is an evaluation platform designed to allow scalability and re-use across DRA77xP and DRA76xP JacintoTM Infotainment System-on-Chips (SoCs), it is based on Jacinto DRA77xP SoC that incorporates a heterogeneous, scalable architecture that includes a mix of two ARM Cortex-A15 (...)

Evaluation board

SVT-3P-SITARA-SOMS — SVTronics system-on-module for AM437x CPU

SOM437x is a system-on-module for TI's Sitara™ AM437x processors. It has the AM437x device, DDR3, PMIC (TPS65218), eMMC/NAND FLASH, Gigabit PHY on board and uses a 2.0mm DIP connector. Except for the DDR3 and power pins, all other CPU pins have been connected to the DIP connector. Standard (...)
Evaluation board

TDA2PXEVM — TDA2Px Evaluation Module

The TDA2Px EVM is an evaluation platform designed to speed up development efforts and reduce time to market for ADAS applications. The TDA2Px EVM is based on a TDA2Px System-on-Chip (SoC) that incorporates a heterogeneous, scalable architecture that includes a mix of TI’s fixed and (...)
Evaluation board

TDA3XEVM — TDA3X Evaluation Module

The TDA3x evaluation module (EVM) is an evaluation platform designed to speed up development efforts and reduce time-to-market for ADAS applications. The EVM is based on the TDA3x SoC, which incorporates a heterogeneous, scalable architecture that includes a mixture of the following:

  • TI’s (...)
Disclaimer

Certain information and resources (including links to non-TI sites) may be provided by a member of TI’s partner network and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these companies by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.