主页 设计和开发 合作伙伴目录
Sundance Multiprocessor Technology

Sundance Multiprocessor Technology

Hardware module provider for DSP

Sundance Multiprocessor Technology Ltd. was established in 1989. The Sundance company strategy is to produce a comprehensive range of competitively priced and well engineered products for the high-performance embedded processing market.

Our first products were designed for the parallel processing market. The product portfolio included PC add-in boards and modules. Sundance rapidly developed and built a wide range of processor modules and boards. The range included many special purpose modules and allowed Sundance to act as a ‘one-stop’ shop for system designers and manufacturers.

Today, the Sundance product range includes modular systems based on the Texas Instruments TMS320C6x (‘C6x) range of processors. Many products are now in their second or third generation, having been enhanced in response to customer demand.

高速 DAC (> 10MSPS)
DAC3484 四通道 16 位 1.25GSPS 1x-16x 内插数模转换器 (DAC)
联系人
提供的资源
  • 评估板
支持的地区
  • 北美
公司总部
  • Unit 20, Chiltern House
  • Waterside
  • Chesham, HP5 1PS

资源

评估板

SUNM-3P-SOM — This module uses the Texas Instruments four channel DAC

SMT-FMC211 uses the Texas Instruments 4 channel DAC – TI’s Quad 1.25GHz DAC3484. This device offers excellent SFDR performance better than 70dBc, with an output sample rate of over 312MSPS. It interfaces to an Artix-7 XC7A15T-2C FPGA using a 16 bit differential DDR bus. The FPGA (...)
免责声明

特定信息和资源(包括非 TI 网站的链接)可能由 TI 合作伙伴网络成员提供,在此将其列出,仅供您方便查阅之用。TI 不是该类信息和资源等内容的提供方,也不对其负责,在您将其用于预期用途时,应由您自行对其进行认真评估。此处包含该类信息和资源并不意味着 TI 认可这些公司,且无论是单独使用还是与任何 TI 产品或服务结合使用,均不得将其视为对其产品或服务的适用性的保证或陈述。