Linear & low-dropout (LDO) regulators
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Output options
Noise (µVrms)
Price|Quantity (USD)
Fixed output options (V)
Rating
Thermal resistance θJA (°C/W)
Package type
Pin count
Images
Iout (max) (A)
Vin (max) (V)
Vin (min) (V)
Vout (max) (V)
Vout (min) (V)
Iq (typ) (mA)
Status
TPS7B4260-Q1New
TPS7B4261-Q1New
TPS7C84-Q1New
TPS7H1121-SPNew
Fixed Output
1
18
2.5
12
1.2
1.2, 3.3, 5, 12
Catalog
60
0.065
SOT-223, TO-252
3, 4
67.2, 95
$0.195 | 1ku
Fixed Output
0.3
5.5
1.4
3.3
0.6
0.8, 1, 1.2, 1.5, 1.8, 2.2, 2.5, 2.8, 3, 3.3
Catalog
150
0.089
X2SON
4
229.0
$0.020 | 1ku
Fixed Output
0.05
5.5
1.4
3.3
0.6
1.2, 1.8, 2.5, 2.8, 3.3
Catalog
90
0.08
SOT-23, X2SON
4, 5
236
$0.016 | 1ku
Fixed Output
0.15
5.5
1.4
3.3
0.6
1.2, 1.8, 2.5, 2.8, 3.3
Catalog
90
0.08
SOT-23, X2SON
4, 5
236
$0.019 | 1ku
Fixed Output
0.3
5.5
1.4
3.3
0.6
0.8, 1, 1.05, 1.2, 1.5, 1.8, 2.5, 2.8, 3, 3.3
Catalog
90
0.08
SOT-23, X2SON
4, 5
236
$0.020 | 1ku
Fixed Output
0.5
6
2
5.5
0.8
1, 1.05, 1.2, 1.5, 1.8, 2.8, 3.3, 5
Automotive
7.7
0.0065
VSON, WSON
8
58.9, 80
$0.248 | 1ku
Adjustable Output, Fixed Output
0.15
30
2.5
28
1.2
—
Catalog
425
0.003
SOT-23, SOT-89
3, 5
195
$0.105 | 1ku
Fixed Output
1
16
2.5
13
0.8
0, 1.2, 1.8, 2.5, 3, 3.3, 3.6, 5, 8, 12
Catalog
60
0.06
SOT-223, TO-252
3, 4
67.2, 95
$0.120 | 1ku
Adjustable Output, Fixed Output
0.05
85
4
14.5
1.24
3.3, 5
Catalog
115
0.0055
HVSSOP
10
53.7
$1.370 | 1ku
Fixed Output
0.5
6.5
1.6
5
0.8
0.9, 1, 1.1, 1.2, 1.5, 1.8, 2.5, 2.8, 3, 3.3, 5
HiRel Enhanced Product
12
0.03
WSON
6
75.8
$3.501 | 1ku
Fixed Output
0.4
2.2
0.7
2.2
0.5
0.6, 0.8, 0.9, 1, 1.2, 1.8
Catalog
7.2
0.0057
DSBGA, WSON
6
148.5
$0.200 | 1ku
Fixed Output
0.5
6
2
5.5
0.8
2.8, 3, 3.3, 3.45, 3.7
Catalog
7.7
0.007
POWERWCSP
4
187.1, 197.1
$0.210 | 1ku
Fixed Output
1
2.2
0.7
2
0.5
0.8, 0.85, 0.9, 1, 1.05, 1.1, 1.2, 1.3, 1.8
Catalog
7.2
0.0056
DSBGA, WSON
6
136.7
$0.315 | 1ku
Adjustable Output, Fixed Output
0.05
65
4
14.5
1.24
3.3, 5
Catalog
115
0.0055
HVSSOP
10
53.7
$1.245 | 1ku
Adjustable Output, Fixed Output
1
6
1.7
5.5
0.75
0.75, 1, 1.1, 1.2, 1.8, 2.5, 3.3, 5
Automotive
30
0.025
TO-252, VSON
5, 8
31.6, 50.3
$0.469 | 1ku
Adjustable Output, Fixed Output
1
16
2.5
14.6
0.8
3.3, 5, 6, 8, 9
Automotive
60
0.05
VSON
8
51.9, 52
$0.429 | 1ku
Adjustable Output, Fixed Output
0.5
16
2.5
14.6
0.8
1.2, 1.8, 3.3, 5
Automotive
60
0.05
VSON
8
52
$0.315 | 1ku
Adjustable Output, Fixed Output
0.5
40
3
18
1.2
3.3, 5
Automotive
280
0.02
HSOIC, TO-252
5, 8
29.6, 29.7, 41.8
$0.735 | 1ku
Description
Enabled
Description
Output options
Enabled
Output options
Iout (max) (A)
Enabled
Iout (max) (A)
Vin (max) (V)
Enabled
Vin (max) (V)
Vin (min) (V)
Enabled
Vin (min) (V)
Vout (max) (V)
Enabled
Vout (max) (V)
Vout (min) (V)
Enabled
Vout (min) (V)
Fixed output options (V)
Enabled
Fixed output options (V)
Rating
Enabled
Rating
Noise (µVrms)
Enabled
Noise (µVrms)
PSRR at 100 KHz (dB)
Enabled
PSRR at 100 KHz (dB)
Iq (typ) (mA)
Enabled
Iq (typ) (mA)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Thermal resistance θJA (°C/W)
Enabled
Thermal resistance θJA (°C/W)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Status
Enabled
Status
TI functional safety category
Enabled
TI functional safety category
Load capacitance (min) (µF)
Enabled
Load capacitance (min) (µF)
Regulated outputs (#)
Enabled
Regulated outputs (#)
Features
Enabled
Features
Accuracy (%)
Enabled
Accuracy (%)
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Maximum package height (mm)
Enabled
Maximum package height (mm)
Dropout voltage (Vdo) (typ) (mV)
Enabled
Dropout voltage (Vdo) (typ) (mV)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Radiation, SEL (MeV·cm2/mg)
Enabled
Radiation, SEL (MeV·cm2/mg)
Radiation, TID (typ) (krad)
Enabled
Radiation, TID (typ) (krad)
1
to
50
of
579
Page
1
of
12