New products
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Price|Quantity (USD)
Operating temperature range (°C)
Rating
Package size (L x W) (mm)
Package type
Pin count
TI functional safety category
Package area (mm^2)
Images
Description
Category
Subcategory
Status
MCF8329A-Q1New
UC2845L-Q1New
UC2844L-Q1New
UC2843L-Q1New
TAC5412-Q1New
TAC5312-Q1New
TAD5212-Q1New
TAD5112-Q1New
DRV8263-Q1New
TPS92541-Q1New
TPS7B4260-Q1New
TPS2HC120-Q1New
TPS482H85-Q1New
ADC3683-SEPNew
AMC0330D-Q1New
TPS92544-Q1New
TPS65223-Q1New
TPSM8287B30New
Automotive, 12V and 24V, sensorless, field-oriented control (FOC) three-phase BLDC gate driver
Automotive
-40 to 125
—
WQFN
32
24
6 x 4
—
4-channel I2C interface RGBW LED driver with auto animation control
Catalog
-40 to 125
—
SOT-5X3
8
3.36
2.1 x 1.6
—
3-channel I2C interface RGB LED driver with instant blinking and auto animation control
Catalog
-40 to 125
—
SOT-5X3
8
3.36
2.1 x 1.6
—
4-channel I2C interface RGBW LED driver
Catalog
-40 to 125
—
SOT-5X3
8
3.36
2.1 x 1.6
—
3-channel I2C interface RGB LED driver
Catalog
-40 to 125
—
SOT-5X3
8
3.36
2.1 x 1.6
—
300mA high-PSRR low-IQ adjustable LDO
Catalog
-40 to 125
—
SOT-23, X2SON
4, 5
1, 8.12
1 x 1,
2.9 x 2.8
2.9 x 2.8
$0.040 | 1ku
Quad, low-offset (10 μV), low-noise (6 nV/rtHz) femtoampere-bias-current e-trim™ op amp
Catalog
-40 to 125
—
TSSOP
14
32
5 x 6.4
$1.970 | 1ku
70V max 4.5A peak 3-phase motor driver with integrated current sensing and integrated FETs
Catalog
-40 to 125
—
VQFN
28
30
6 x 5
$1.372 | 1ku
500mA high-PSRR low-Iq low-dropout regulator with enable
Catalog
to
—
SOT-23
5
8.12
2.9 x 2.8
$0.020 | 1ku
Automotive, low-power, low-ppm, bulk-acoustic-wave (BAW), fixed-frequency LVCMOS oscillator
Automotive
-40 to 125
—
VSON
4
3.2
2 x 1.6
$0.420 | 1ku
85V high speed (100V/µs) to power (400µA) ratio precision op-amp in small package
Catalog
-40 to 125
—
SOT-23
5
8.12
2.9 x 2.8
$1.960 | 1ku
Two-channel, simultaneous-sampling, 16-bit 20MSPS SAR ADC with fully-differential ADC input drive
Catalog
-40 to 125
—
VQFN
40
36
6 x 6
$40.000 | 1ku
8-channel, 18-bit, 1MSPS, ±16 ppm INL simultaneous sampling ADC with integrated front end
Catalog
-40 to 125
—
VQFN
56
49
7 x 7
$19.000 | 1ku
Temperature-controlled buried-Zener reference with 0.05ppm/°C drift and <1ppm stability
Catalog
-55 to 125
—
LCCC
20
79.0321
8.89 x 8.89
$63.790 | 1ku
USB Type-C 10Gbps USB 3.2 x2 multi-protocol bi-directional linear redriver
Catalog
-40 to 85
—
WQFN
40
24
6 x 4
$2.184 | 1ku
Automotive, 36V, 1A, 500KHz current mode PWM controller with 8.4V and 7.6V UVLO 50% duty cycle
Automotive
-40 to 125
Functional Safety-Capable
SOIC
8
29.4
4.9 x 6
$0.450 | 1ku
Automotive, 36V, 1A, 500KHz current mode PWM controller with 16V and 10V UVLO 50% duty cycle
Automotive
-40 to 125
Functional Safety-Capable
SOIC
8
29.4
4.9 x 6
$0.450 | 1ku
36V, 1A, 500KHz current mode PWM controller with 8.4V and 7.6V UVLO 50% duty cycle
Catalog
-40 to 125
Functional Safety-Capable
SOIC
8
29.4
4.9 x 6
$0.200 | 1ku
36V, 1A, 500KHz current mode PWM controller with 16V and 10V UVLO 100% duty cycle
Catalog
-40 to 125
Functional Safety-Capable
SOIC
8
29.4
4.9 x 6
$0.200 | 1ku
Automotive, 36V, 1A, 500KHz current mode PWM controller with 8.4V and 7.6V UVLO 100% duty cycle
Automotive
-40 to 125
Functional Safety-Capable
SOIC
8
29.4
4.9 x 6
$0.450 | 1ku
36V, 1A, 500KHz current mode PWM controller with 16V and 10V UVLO 50% duty cycle
Catalog
-40 to 125
Functional Safety-Capable
SOIC
8
29.4
4.9 x 6
$0.200 | 1ku
36V, 1A, 500KHz current mode PWM controller with 8.4V and 7.6V UVLO 100% duty cycle
Catalog
-40 to 125
Functional Safety-Capable
SOIC
8
29.4
4.9 x 6
$0.200 | 1ku
Automotive stereo audio codec with 114dB ADC 120dB DAC, high-voltage input, mic bias & diagnostics
Automotive
-40 to 125
—
WQFN
32
25
5 x 5
$3.714 | 1ku
Automotive stereo audio codec with 104dB ADC 114dB DAC, high-voltage input, mic bias & diagnostics
Automotive
-40 to 125
—
VQFN, WQFN
24, 32
16, 25
4 x 4,
5 x 5
5 x 5
$3.280 | 1ku
Automotive high-performance stereo audio DAC with 120dB dynamic range and headphone & line driver
Automotive
-40 to 125
—
VQFN
24
16
4 x 4
$2.587 | 1ku
Automotive low-power stereo audio DAC with 110dB dynamic range and headphone & line driver
Automotive
-40 to 125
—
VQFN
24
16
4 x 4
$1.369 | 1ku
Automotive 48V full-bridge motor driver with diagnostics and internal current sense
Automotive
120 to -40
Functional Safety-Capable
VQFN-HR
15
21
3.5 x 6
$2.272 | 1ku
Automotive, two-channel bidirectional 12V ESD protection diode
Automotive
-55 to 150
—
SOT-23
3
6.9204
2.92 x 2.37
$0.039 | 1ku
3.8V to 28V Input, 3A, 200kHz to 2.2MHz synchronous buck converter
Catalog
-40 to 150
—
VQFN-HR
9
3
2 x 1.5
$0.440 | 1ku
3.8V to 18V Input, 3A, 200kHz to 2.2MHz synchronous buck converter
Catalog
-40 to 150
—
VQFN-HR
9
3
2 x 1.5
$0.420 | 1ku
3.8V to 18V Input, 5A, 200kHz to 2.2MHz synchronous buck converter
Catalog
-40 to 150
—
VQFN-HR
9
3
2 x 1.5
$0.520 | 1ku
3.8V to 28V Input, 4A, 200kHz to 2.2MHz synchronous buck converter
Catalog
-40 to 150
—
VQFN-HR
9
3
2 x 1.5
$0.500 | 1ku
3.8V to 18V Input, 4A, 200kHz to 2.2MHz synchronous buck converter
Catalog
-40 to 150
—
VQFN-HR
9
3
2 x 1.5
$0.480 | 1ku
Automotive, 65V synchronous boost controller and 2A single channel synchronous CC/CV buck converter
Automotive
-40 to 125
Functional Safety-Capable
HTQFP
48
81
9 x 9
$1.500 | 1ku
Automotive 300mA 40V voltage-tracking low-dropout regulator with feedback and 6mV tracking tolerance
Automotive
-40 to 125
—
HSOIC
8
29.4
4.9 x 6
$0.653 | 1ku
3.3V unidirectional surge protection device in SOD-323 package
Catalog
to
—
SOT
2
3.445
2.65 x 1.3
$0.090 | 1ku
Radiation-tolerant 60V half-bridge GaN gate driver
Space
-55 to 125
—
HTSSOP
56
113.4
14 x 8.1
$508.650 | 100u
Automotive, two-channel 120mΩ smart high-side switch with low-power mode
Automotive
-40 to 125
—
HVSSOP
28
34.79
7.1 x 4.9
$0.531 | 1ku
Automotive, 48V, 85-mΩ dual-channel smart high-side switch
Automotive
-40 to 125
Functional Safety-Capable
VQFN-HR
12
10.5
3 x 3.5
$1.097 | 1ku
Radiation-tolerant, 30krad, 18bit, 65MSPS, dual-channel low power ADC
Space
-55 to 105
—
WQFN
40
25
5 x 5
$5,381.250 | 100u
Automotive ±1V-input reinforced isolated amplifier with differential output for AC voltage sensing
Automotive
-40 to 125
—
SOIC
8
67.275
5.85 x 11.5
$1.600 | 1ku
Automotive 65V sync boost controller 2A synch CC buck and stepper motor trapezoidal motion control
Automotive
-40 to 125
Functional Safety-Capable
HTQFP
48
81
9 x 9
$1.600 | 1ku
Automotive, 5.5V PMIC with four buck converters and three LDOs for ADAS processors up to ASIL-B
Automotive
-40 to 125
Functional Safety-Compliant
VQFN-HR
36
30
6 x 5
$2.600 | 1ku
6V 30A parallelable synchronous DC/DC buck module with I2C, remote sense and MagPack™ packaging
Catalog
-40 to 125
—
UNKNOWN
37
See data sheet
See data sheet
$15.000 | 1ku
42V-in synchronous buck controller with constant current and constant voltage regulation
Automotive
-40 to 150
—
VQFN
19
15.75
4.5 x 3.5
$1.233 | 1ku
12-bit, 1.25-MSPS, one-channel, wide bandwidth SAR ADC with programmable input ranges on +5V supply
Catalog
-40 to 125
—
WQFN
16
16
4 x 4
$2.033 | 1ku
0.99 High Speed 2176 x 4096 UV Type A DLP(R) Digital Micromirror Device (DMD)
Catalog
-40 to 70
—
DLP-TYPEA.9
321
1777.4656
42.16 x 42.16
$8,900.000 | 1u
Low-Side Driver with DESAT and fault mute
Catalog
-40 to 125
—
SOIC
8
29.4
4.9 x 6
$0.550 | 1ku
Radiation-tolerant, 3V to 7V input, 3A per channel quad synchronous step-down converter
Space
-55 to 125
—
HTQFP
64
144
12 x 12
$1,916.440 | 100u
±10V, 4-bit fixed direction ground level translator, 3/1 configuration
Catalog
-40 to 125
—
SSOP
16
29.4
4.9 x 6
$0.294 | 1ku
Description
Enabled
Description
Category
Enabled
Category
Subcategory
Enabled
Subcategory
Rating
Enabled
Rating
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
TI functional safety category
Enabled
TI functional safety category
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Status
Enabled
Status
1
to
50
of
845
Page
1
of
17