Digital power monitors with integrated shunt resistor

Get the value of a discrete solution with the simplicity of a single chip

Digital power monitors with integrated shunt resistor

Browse by category

Our integrated shunt digital power monitors simplify current-sensing design by removing the need for an external shunt resistor. The integrated shunt enables low temperature drift performance and calibration-equivalent measurement accuracy. TI’s EZShunt™ Technology offers both cost-optimized and high-accuracy complete current-sensing solutions. The EZShunt™ digital power monitor portfolio enables multi-modal sensing, freeing up MCU resources to be used for additional tasks.


Accuracy


Common-mode voltage


Device packaging

Featured digital power monitors with integrated shunt resistor

Technical resources

E-book
E-book
An Engineer's Guide to Current Sensing (Rev. B)
Explore this comprehensive library of application-specific current-sensing design challenges and how to solve them.
document-pdfAcrobat PDF
Technical article
Technical article
Bringing design simplicity, low drift, and small size to integrated-shunt solutions
TI’s EZShunt™ Technology simplifies current-sensing design by removing the need for an external shunt resistor. Learn how these next-generation solutions are bringing together the benefits of simplicity, low drift and small size.
document-pdfAcrobat PDF
Application brief
Application brief
Integrating the Current Sensing Resistor (Rev. D)
The integrated shunt resistors in our current sensors help to simplify your system design, reducing component count and minimizing board space requirements.
document-pdfAcrobat PDF

Design & development resources

Calculation tool
Current sense amplifier comparison and error tool
This Excel calculator provides a comparison between two and five of our standard current sense amplifiers, delivering a chart containing the basic parameters of each device. This calculator also takes system condition inputs from users such as common-mode voltage, supply voltage, shunt resistor (...)
Simulation tool
PSpice® for TI design and simulation tool
PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Evaluation board
High Precision Current Shunt Monitor Evaluation Module

The INA260 Evaluation Module (EVM) is an easy-to-use platform to evaluate the main features and performance of the INA260. The EVM supports current measurements up to 10 A and comes with graphical user interface (GUI) support to read and write to device registers.

INA745A-Q1
Digital power monitors with integrated shunt resistor

AEC-Q100 40V 16-bit high-precision I²C output digital power monitor with 800-µΩ EZShunt™ Technology

Approx. price (USD) 1ku | 1.194