4-20mA signal conditioners
4 to 20mA transmitters with sensor excitation and linearization to facilitate industry standard loop designs
Browse by category
Our portfolio of 4-20mA current transmitters offers a perfect balance of integration and simplicity to facilitate industry standard 4-20 mA loop designs. Varying levels of integration provide optimal design flexibility while still offering useful features like sensor linearization, sensor excitation sources, SPI communication, diagnostics, and protection features. These devices are available in tiny packages, as small as 3 x 3 mm, for maximum space savings with optimal power dissipation.
Select by parametric specification
2-wire current transmitters
3-wire current transmitters
Receivers
Technical resources
TI Precision Labs - 4-20mA current loop transmitters
Designing with 4-20mA current loop transmitters (XTRs)
Compact Programmable 4-mA to 20-mA and ±10-V Analog Output Reference Design
Design & development resources
Free Tool: Current Transmitter Component Calculator
This spreadsheet calculates error for Current Transmitter (XTR) devices and external components.
PSpice® for TI design and simulation tool
SPICE-based analog simulation program
TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
New products
Precision 3-wire current and voltage transmitter
Approx. price (USD) 1ku | 0.65