Automotive audio amplifiers
From chimes to subwoofers, our automotive audio amplifier portfolio has a solution
Our audio amplifier portfolio is engineered to deliver high efficiency, low distortion, and excellent thermal performance across every application, from low-power chimes to high-power subwoofers. With flexible support for analog and digital inputs, multiple channel-count configurations, pin-to-pin compatibility, and EMI-optimized layouts, our solutions scale effortlessly for both premium and cost-optimized automotive systems. Leverage our extensive library of reference designs, technical documentation, software tools, and online technical support to accelerate your development cycle and build reliable audio systems tailored to your application.
Explore audio technologies
Save space and reduce costs without compromising automotive audio quality
Our one-inductor (1L) modulation is a proprietary automotive innovation that reduces the inductor count in inductor-capacitor filters by 50%, lowering cost, saving printed circuit board space, and minimizing system weight. Eliminating switching on one half bridge per channel reduces losses and increases efficiency by as much as 7% compared to traditional class-D modulation.
This technology integrates easily into class-D amplifiers without adding design complexity, while maintaining high-quality automotive audio performance. The TAS67xx family incorporates 1L modulation.
Use the options below to browse by voltage level, channel count, or to view the full product portfolio.
Shrinking automotive audio systems with 1L Modulation™ technology (Rev. C)
Shrinking Automotive Audio System Designs with Class-D Amplifier 1L Modulation
Featured products for 1L modulation
New products
Automotive, 19V, digital-input four-channel Class-D audio amplifier with 1L Modulation™ technology
Approx. price (USD) 1ku | 5.99
Automotive, 48V, 13A, digital-input four-channel Class-D audio amplifier with current sense
Approx. price (USD) 1ku | 6.943
Automotive, 45V, 13A, digital-input, two-channel Class-D audio amplifier with current sense
Approx. price (USD) 1ku | 4.52
Automotive, 45V, 13A, backwards-compatible, digital-input four-channel Class-D audio amplifier
Approx. price (USD) 1ku | 6.038
Automotive, 19V, digital-input four-channel Class-D audio amplifier with 1L Modulation™ technology
Approx. price (USD) 1ku | 4.83