PC & notebook audio amplifiers

Deliver efficient, high-quality audio for laptops, desktops and PC accessories

Our audio amplifiers for PCs and notebooks are engineered to meet the demands of modern computing devices— supporting thinner form factors, lower power budgets and higher audio fidelity. Advanced algorithms and protection features allow for louder systems, improved reliability, and smaller packages. 

Why choose TI for your audio solution?

checkmark

Solutions for every need

Our scalable portfolio offers broad support for diverse design needs and applications.

checkmark

Enhanced power efficiency

Extend your battery life with our audio amplifiers that include advanced technologies to maximize efficiency and reduce power losses.

checkmark

Industry-leading solution size

Audio amps for space constrained designs feature intelligent integration, innovative packaging options and reduced BOM.

checkmark

Premium sound quality

Achieve louder, more dynamic sound from compact speakers with our DSP-enabled amplifiers and advanced algorithms.

Explore audio technologies

Enable louder, cleaner sound without risking damage 

Our smart amplifier technology uses real-time current (I) and voltage (V) sensing to actively monitor speaker conditions and prevent damage from excessive temperature or excursion. Closed-loop protection enables you to safely push speakers to their performance limits without affecting reliability.

By optimizing output in real time, IV sensing delivers louder, cleaner sound and helps you achieve premium audio performance in space- and cost-constrained automotive designs.

Technical article
Smart speakers don’t have to sound as small as they are
Learn how TI's speaker protection amplifiers use real-time modeling to make small speakers sound louder and clearer without risking damage.
PDF | HTML
Application brief
TAS2563 Device Features and Controls Overview
Explore how the TAS2563 can protect your speakers with real time IV sensing.
PDF | HTML
Featured products for speaker protection
TAS2563 ACTIVE 6.1-W, digital input, smart amp & integrated speaker protection, advanced EQ & 11-V Class-H boost
TAS2781 ACTIVE 25 W, 4.5-V to 23-V, digital-input integrated-audio-processing speaker-protection class-D amplifier

Boost efficiency without compromising sound

Our audio amplifiers include advanced technologies to maximize efficiency and reduce power losses. A Y-bridge intelligently switches between voltage rails based on power demand, lowering idle consumption by as much as 90% and improving efficiency 15% to 20%.

Class-H amplifiers work with an internal or external buck-boost converter to dynamically adjust the supply voltage using envelope tracking, providing only the power that the audio signal needs. These features help automotive and battery-powered audio systems run cooler, extend battery life, and maintain high-quality sound.

Application note
Efficiency Improvement With Y-Bridge in TAS2x20, TAS257x (Rev. A)
Discover how our Y-bridge technology extends battery life and enhances device performance in real-world use cases.
PDF | HTML
Video
TAS2x20: Easily integrate our amplifier into your design
Introducing TI's industry-leading audio amplifiers, the TAS2120 and TAS2320. These easily integrated audio amplifiers deliver an audio experience that exceeds expectations and pushes industry barriers!
Featured products for power efficiency
TAS2120 ACTIVE 8.2 W, mono digital input class-D speaker amp with integrated 15 V class-H boost
TAS5825M ACTIVE 38-W stereo, 65-W mono, 4.5- to 26-V, digital input Class-D Smart Audio Amplifier w/ 192kHz arch
NEW TAS2320 ACTIVE 15W, mono digital input Class-D speaker amplifier with 15V external boost support

Minimize BOM and board space with our integrated solutions

Reducing bill-of-materials (BOM) cost and board space is a priority for automotive and portable audio designers. Embedding important functions directly into our devices minimizes the need for external components while improving performance and reliability.

Featured products for integrated solutions
TAS2781 ACTIVE 25 W, 4.5-V to 23-V, digital-input integrated-audio-processing speaker-protection class-D amplifier
TAS2563 ACTIVE 6.1-W, digital input, smart amp & integrated speaker protection, advanced EQ & 11-V Class-H boost

HP and TI collaboration

Engineering premium audio in modern PCs without compromising performance

HP used Texas Instruments' TAS2783 smart audio amplifier in its EliteBook X G2i and OmniBook Ultra laptops to deliver louder sound without rattling, clearer sound without distortion, and more powerful audio without compromising battery life.

Read about the collaboration between HP and TI