Industrial digital micromirror devices (DMDs)

Achieve reliable, high-speed light modulation

parametric-filterView all products

Browse by category

Our DLP® digital micromirror devices (DMDs) deliver fast, precise and programmable light modulation for a wide range of industrial applications. Built for reliability and high optical thoroughput, DLP technology enables powerful performance across the UV, visible, and NIR spectra. Whether you're designing systems for 3D printing, machine vision, lithography, or spectroscopy, our DMDs provide the speed, stability and flexibility needed to meet demanding optical requirements.

Find a industrial DMD that best fits your design needs

Why choose our industrial light modulation DMDs for your design?

checkmark

Precision and performance at every step

Experience superior optical accuracy and consistent performance that scales across applications to ensure your systems operate at peak efficiency with programmable control.

checkmark

High speed & throughput

Achieve rapid switching speeds with DLP technology to accelerate industrial workflows and enable real-time control and higher throughput in your optical systems.

checkmark

Proven reliability for continuous industrial operation

DLP DMDs deliver consistent, stable performance with robust design to ensure long-lasting operation in demanding industrial environments without downtime or quality loss.

checkmark

Powerful optical output across spectra

Harness high-intensity light modulation from UV to NIR with our DMDs to dliver powerful illumination that meets rigorous application demands for brightness and precision.

Explore where our DMDs make an impact

Enable reliable maskless lithography with DLP technology

Digital imaging with DLP technology provides an alternative to mask-based approaches. Acting as a programmable photomask, the digital micromirror device (DMD) delivers fast, high-resolution, scalable, and precise printing, directing light patterns to expose photosensitive materials. Eliminating masks reduces material costs, shortens mask fabrication time, removes mask inventory management, and accelerates development.

High resolution and speed support rapid pattern changes and immediate corrections. These advantages scale effectively, improving yield and enabling panel-level production. DLP direct imaging supports PCB manufacturing, flat-panel display repair, laser marking, advanced packaging, and other light exposure applications.

Application brief
How DLP Technology Enables Panel-level Advanced Packaging
This application brief covers trends in advanced packaging and how DLP technology unlocks the potential of this manufacturing process.
PDF | HTML
Resource
TI DLP® Technology Delivers High-Precision Digital Lithography for Advanced Packaging
New digital micromirror device with real-time correction enables equipment manufacturers to achieve high-resolution printing at scale, maximizing throughput and yield
Featured products for direct imaging
DLP991UUV ACTIVE 0.99-inch high-speed 2176 x 4096 UV type-A DLP® digital micromirror device (DMD)
DLP9500UV ACTIVE 0.95-inch 1080p UV DLP® digital micromirror device (DMD)
DLP9000XUV ACTIVE 0.9-inch WQXGA high-speed UV DLP® digital micromirror device (DMD)

Enable high-speed, programmable structured light and pattern projection

DLP technology delivers high-speed, fully programmable pattern projection for 3D scanning and machine vision applications. With scalable architectures, precise pixel control and fast data rates, DLP technology enables structured light designs that capture detailed depth and dimensional data in real time.

Comprehensive third-party optical modules, algorithm software, and design tools help accelerate development, supporting applications in robotics, industrial automation, metrology and quality inspection.

Application brief
Highly Scalable TI DLP Technology for 3D Machine Vision (Rev. A)
A general overview of DLP technology features and benefits when utilized in a 3D scanning or machine vision application
PDF | HTML
Reference design
3D machine vision applications using DLP technology reference design
This reference design includes instruction for developers on how to construct 3D point clouds by integrating DLP digital micromirror device (DMD) technology with cameras, sensors, motors or other peripherals.
Featured products for 3D machine vision
DLP670S ACTIVE 0.67-inch 2716x1600 DLP® digital micromirror device (DMD)
DLP4710LC ACTIVE 0.47-inch 1080p DLP® digital micromirror device (DMD)

Accelerate industrial and desktop resin 3D printing with DLP technology

DLP technology enables fast, reliable, and precise resin-based additive manufacturing by projecting UV light to cure photopolymer materials layer by layer. Unlike point-by-point methods, DLP printers expose an entire layer at once, delivering faster print speeds, fine feature resolution and exceptional repeatability.

With wavelength support spanning 343nm to 2,500nm, DLP technology accommodates a wide range of resins for industrial, dental, jewelry and custom manufacturing applications.

Product overview
TI DLP Technology For 3D Printing (Rev. F)
A general overview of DLP technology features and benefits when utilized in additive manufacturing and 3D print applications.
PDF | HTML
Reference design
TIDA-00570: 3D printing and digital lithography reference design
The high-speed DLP reference design provides system-level DLP development board designs for industrial digital lithography and 3D printing applications that require high resolution, superior speed and production reliability.
Reference design
TIDA-080003: Small form-factor light engine reference design for desktop 3D printers
This 3D printing reference design enables faster development of desktop 3D printing applications using DLP technology.
Featured products for additive manufacturing
DLP9500 ACTIVE 0.95-inch 1080p DLP® digital micromirror device (DMD)
DLP9000 ACTIVE 0.9-inch WQXGA DLP® digital micromirror device (DMD)
DLP6500FYE ACTIVE 0.65-inch 1080p s600 DLP® digital micromirror device (DMD)

Achieve precise, high-speed optical switching and signal control

DLP technology powers fast, accurate and reliable optical networking components such as switches, attenuators, monitors and wavelength conditioners, including reconfigurable optical add-drop multiplexers (ROADMs). The digital micromirror device (DMD) enables precise light manipulation with high isolation, rapid switching speeds, and broad wavelength support from 355nm to 2,500nm.

These advantages enhance optical signal routing and enable scalable, energy-efficient network designs.

Application note
Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E)
This technical article provides important information about DMD window transmittance and reflectivity.
PDF
External resource
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR
Calculator helps model DMD diffraction patterns and diffraction efficiency
Featured products for optical networking
DLP2010NIR ACTIVE 0.2-inch WVGA NIR DLP® digital micromirror device (DMD)
DLP650LNIR ACTIVE 0.65-inch WXGA NIR DLP® digital micromirror device (DMD)

Build compact, high-performance spectrometers with DLP technology

Every material interacts uniquely with light. DLP technology enables fast, accurate, and compact spectrometers that analyze these optical signatures to identify and characterize materials. Light dispersed by a prism or diffraction grating is projected onto the DMD, which directs selected wavelengths into a single-element detector for precise measurement.

This approach reduces system size and cost while improving sensitivity, speed, and versatility for laboratory, field, and industrial spectroscopy applications.

Featured products for spectroscopy
DLP2010NIR ACTIVE 0.2-inch WVGA NIR DLP® digital micromirror device (DMD)

Industrial digital micromirror devices (DMDs) design & development

Investigate the right chipset for your application, quickly prototype your design with an evaluation module, download the latest available software, select an optical module maker, solve your design issues with online engineering support and use a design and development ecosystem third-party to accelerate deployment of your solution to the market.

Start an assessment of a digital micromirror device (DMD) and controller for your application with these robust evaluation modules (EVMs) with technical documentation

Download the appropriate firmware (FW) for your DLP controller, software development kit (SDK), graphical user interface (GUI) or application programming interface (API)

Accelerate your time to market by choosing a manufacturer of an off-the-shelf optical module, including the digital micromirror device (DMD)

Receive fast and reliable technical support from our engineers, who will answer your technical questions and share their knowledge to solve your design issues

Works with a variety of design and development ecosystem third parties to provide optical modules, deliver design services, supply specialty software or provide specialized components