Visible (420 to 700nm) DMDs

Deliver precise, high-speed light modulation for 3D machine vision and 3D printing

Our visible digital micromirror devices (DMDs) provide high-resolution, fast-switching spatial light modulation for industrial applications in 3D machine vision and 3D printing. With scalable chipsets and precise optical control, these devices enable engineers to capture, project and process information with clarity, consistency and reliability, driving innovation in complex optical systems.

Featured visible (420-700nm) DMDs

Why choose TI DLP 3D visible DMDs?

checkmark

Flexible and programmable

Utilize full programmability of patterns and data rates to optimize your system based on environment, lighting and scan object.

checkmark

High speed accuracy & precision

Generate patterns at rates up to 32 kHz and resolutions up to 4M pixels. Enhance accuracy and precision with bit depths up to 16-bits.

checkmark

Extended wavelength support

These parts are designed to operate reliably at visible (420 to 700nm) wavelengths, and a wide range of light sources.

Technical resources

Video series
Video series
DLP Labs: Light control
This training starts with the basics of DLP® technology and mechanical considerations. From there, it covers application-specific topics specifically created to help you move through the design process quickly and easily.
White paper
White paper
High accuracy 3D scanning using Texas Instruments DLP® technology for structured (Rev. A)
Learn about DLP 3D scan and machine vision technology, applications, and compare components to find the right products for your structured light application.
document-pdfAcrobat PDF
Application note
Application note
Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E)
Learn about DMD windows and transmittance efficiency across regions of the electromagnetic spectrum.
document-pdfAcrobat PDF

Visible (420 to 700nm) DMDs design & development

Investigate the right chipset for your application, quickly prototype your design with an evaluation module, download the latest available software, select an optical module maker, solve your design issues with online engineering support and use a design and development ecosystem third-party to accelerate deployment of your solution to the market.

Start an assessment of a digital micromirror device (DMD) and controller for your application with these robust evaluation modules (EVMs) with technical documentation

Download the appropriate firmware (FW) for your DLP controller, software development kit (SDK), graphical user interface (GUI) or application programming interface (API)

Accelerate your time to market by choosing a manufacturer of an off-the-shelf optical module, including the digital micromirror device (DMD)

Receive fast and reliable technical support from our engineers, who will answer your technical questions and share their knowledge to solve your design issues

Works with a variety of design and development ecosystem third parties to provide optical modules, deliver design services, supply specialty software or provide specialized components