USB ICs

Improve system signal integrity while simplifying data and power delivery

Browse by category

Deliver high signal integrity and broad interoperability needed to solve key data and power requirements when implementing USB interface connections. Simplify your design with our extensive portfolio of USB redrivers, multiplexers, hubs, controllers and power switches.

Related categories


USB Type-C technologies


USB isolators

Technical resources

Video series
Video series
TI Precision Labs - USB ICs
Learn how to design with USB ICs.
Technical article
Technical article
Why move from USB Power Delivery 2.0 to 3.0?
Learn why the time has come to move from USB PD 2.0 to USB PD 3.0
document-pdfAcrobat PDF
Technical article
Technical article
Don’t let the name fool you – a passive media hub is an active part of your drivin
While designing with USB Type-C can be challenging, using TI’s resources to kick-start passive media hub designs will help reduce design time and complexity.
document-pdfAcrobat PDF

Reference designs related to USB ICs

Use our reference design selection tool to find designs that best match your application and parameters.

Design & development resources

Evaluation board
TUSB1046 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module

The TUSB1046 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module (TUSB1046EVM) provides a USB Type-C Alternate Mode redriver switch that enables 10Gbps USB data and 8.1Gbps DisplayPort™ video over a USB Type-C downstream facing port (host) interface.  The EVM features a two-chip (...)

Evaluation board
USB 2.0 & USB 3.0 redriver evaluation module

This USB 2.0, USB 3.0 redriver dongle design connects directly to a host USB port and redrives the high-speed or SuperSpeed signals to the downstream port to enable a long cable connection to a SuperSpeed or high-speed device. The dongle is powered from the VBUS pin provided by the host and passes (...)

Evaluation board
USB Type-C DFP Port Controller Evaluation Module

The TUSB319EVM provides a complete reference design, which is a DFP controller ideal for Type-C USB chargers, it supports up to 3A@5V VBUS power signaling and VBUS detection.

TUSB2514B

4-port high-speed 480-Mbps USB2.0 Hub

Approx. price (USD) 1ku | 1.64

TPS26741-Q1

Automotive single-port USB Type-C® PD controller with 100W SPR

Approx. price (USD) 1ku | 1.09

TPS26742-Q1

Automotive dual-port USB Type-C® PD controller with 100W SPR

Approx. price (USD) 1ku | 1.419

TPS26741E-Q1

Automotive single-port USB Type-C® PD controller with 240W EPR

Approx. price (USD) 1ku | 1.275

TPS26743E-Q1

Automotive single-port USB Type-C® PD controller with 240W EPR and DisplayPortTM<

Approx. price (USD) 1ku | 1.418

TPS26742E-Q1

Automotive dual-port USB Type-C® PD controller with 240W EPR

Approx. price (USD) 1ku | 1.619