USB redrivers & multiplexers

Improve your USB signal integrity and optimize signal routing

parametric-filterView all products
We offer complete USB 2.0, USB 3.x, USB Type-C® and USB Type-C ALT mode redrivers and multiplexers (muxes) to provide you with scalable solutions to improve USB signal integrity. Our USB redrivers and muxes enable robust system performance with efficient signal routing. Our devices can be used in any application that has a USB interface including enterprise and communication systems, industrial, automotive and personal electronics.

Browse by category

Select by function and type

Redriver

A redriver provides signal conditioning which improves signal integrity and system performance

Passive Mux

A passive mux routes signals while preserving signal integrity and system performance

Active Mux

An active mux routes signals while improving signal integrity and system performance with built-in signal conditioning

Related categories
USB Type-C technologies

Learn about USB Type-C, example architectures, and the solutions that TI offers for entire system-level design

Technical resources

White paper
White paper
Strengthening the USB Type-C signal chain through redrivers
Want to know how to strengthen the signal integrity using our USB Type-C® redrivers? Read the whitepaper to learn more.
document-pdfAcrobat PDF
Video
Video
USB Redriver and Type-C® Solutions
This video explores multiple USB Type-C® design considerations and provides system solutions for a variety of USB Type-C® applications.
White paper
White paper
Low-cost implementation of USB Type-C
Learn how to incorporate USB Type-C® into an existing platform at minimal cost while using just one device.
document-pdfAcrobat PDF

Design & development resources

Evaluation board
TUSB1046 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module

The TUSB1046 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module (TUSB1046EVM) provides a USB Type-C Alternate Mode redriver switch that enables 10Gbps USB data and 8.1Gbps DisplayPort™ video over a USB Type-C downstream facing port (host) interface.  The EVM features a two-chip (...)

Evaluation board
USB 2.0 & USB 3.0 redriver evaluation module

This USB 2.0, USB 3.0 redriver dongle design connects directly to a host USB port and redrives the high-speed or SuperSpeed signals to the downstream port to enable a long cable connection to a SuperSpeed or high-speed device. The dongle is powered from the VBUS pin provided by the host and passes (...)

Evaluation board
USB Type-C DFP Port Controller Evaluation Module

The TUSB319EVM provides a complete reference design, which is a DFP controller ideal for Type-C USB chargers, it supports up to 3A@5V VBUS power signaling and VBUS detection.