Isolated amplifiers

High-performance isolated amplifiers for high-voltage systems

Isolated amplifiers are analog output ICs that are capable of withstanding high common-mode voltages. Our portfolio of isolated amplifiers consists of basic and reinforced isolated high-performance amplifiers for current and voltage sensing in high-voltage systems.

Featured isolated amplifiers

Isolated current and voltage sensing amplifiers

Increase system accuracy and reduce board space with our integrated high-voltage resistors

Our isolated integrated high-voltage resistors integrate the high-voltage resistor ladder and isolated amp into one package.

Benefits:

• Low temperature and lifetime drift compared to discrete resistors, enabling voltage measurements with accuracy errors <1% without the calibration external resistors require.

• Removing need for up to 15 external high-voltage resistors lowers system-level costs and reduces solution size by up to 50%.

• High-voltage resistor ratios for industry standard voltage levels such as ±400VAC and 600V/1000VDC.

• Single-ended ratiometric output for reducing BOM and solution cost and differential output for greater noise immunity.

• Lower manufacturing time and costs by eliminating the need for system-level calibration.

Download
Application note
Increased Accuracy and Performance with Integrated High Voltage Resistor Isolated Amplifiers and Modulators (Rev. A)
Learn about integrated high-voltage resistor amplifiers and modulators for hybrid electric vehicle, energy infrastructure and motor-drive applications.
PDF | HTML
White paper
Maximizing Power Conversion and Motor Control Efficiency With Isolated Voltage Sensing (Rev. A)
Learn how to maximize high-voltage power conversion and motor-control efficiency with integrated isolated voltage sensing.
PDF | HTML
Featured products for high-voltage resitors
AMC0381D-Q1 ACTIVE Automotive DC-input isolated amplifier with integrated resistive divider and differential output
AMC0380D-Q1 ACTIVE Automotive AC-input isolated amplifier with integrated resistive divider and differential output

Eliminate the need for an external high-side supply with our single-supply isolated converters

Our isolated single-supply devices integrate an DC/DC converter that enables single-supply operation from the low side of the device.

Benefits:

• Measuring non-ground-referenced signals such as phase-to-phase measurements creates a novel solution for noisy, space-constrained applications.

• Removing the external high-side supply helps simplify designs and reduce board space and cost.

Solutions for both isolated voltage sensing and isolated shunt-based current sensing.

Download
Reference design
AFE for Insulation Monitoring in High-Voltage EV Charging and Solar Energy Reference Design
View this EV charging and solar energy reference design's block diagram, schematic, bill of materials, description, features and design files, and start designing.
Application brief
Utilizing AMC3311 to Power AMC23C11 for Isolated Sensing and Fault Detection
Using the AMC3311 and AMC23C11 together can be a useful option for voltage- and current-sensing applications.
PDF | HTML
Reference design
Evaluation module for ±50A AMCxx amplifier
Start development of your shunt-based current sensing applications with the TI AMC-AMP-50A-EVM evaluation module.
Featured products for integrated power
AMC3330-Q1 ACTIVE Automotive, ±1-V input, precision voltage sensing reinforced isolated amplifier with int. DC/DC
AMC3302-Q1 ACTIVE Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier with int. DC/DC
AMC3311-Q1 ACTIVE Automotive, 0 to 2-V input, precision reinforced isolated amplifier with integrated DC/DC converter

Remove the need for external components by directly interfacing with your MCU

Our isolated voltage-sensing devices have two single-ended output options: fixed gain and ratiometric (variable) gain.

Benefits:

• Fixed-gain and ratiometric single-ended output devices integrate the differential to single-ended operational amplifier, reducing solution size and system costs and enabling direct interfacing with the microcontroller (MCU).

• Ratiometric single-ended output devices can vary the output swing of the isolated voltage-sensing amplifier to match the full scale range of the analog-to-digital converter (ADC) inside the MCU, increasing measurement resolution and allowing for the full use of the ADC's dynamic range.

Solutions for both isolated voltage sensing and isolated shunt-based current sensing.

Download
Application note
Isolated Amplifiers With Differential, Single-Ended Fixed Gain and Ratiometric Outputs for Voltage Sensing App
Learn about our single-ended and ratiometric single-ended output voltage-sensing devices.
PDF | HTML
White paper
Maximizing Power Conversion and Motor Control Efficiency With Isolated Voltage Sensing (Rev. A)
Learn about maximizing high-voltage power conversion and motor-control efficiency with integrated isolated voltage sensing.
PDF | HTML
Featured products for single-ended output
AMC0311R-Q1 ACTIVE Automotive 2V-input reinforced isolated amplifier with ratiometric output for DC voltage sensing
AMC0311S-Q1 ACTIVE Automotive 2V-input reinforced isolated amplifier with single-ended output for DC voltage sensing
AMC0330R-Q1 ACTIVE Automotive ±1V-input reinforced isolated amplifier with ratiometric output for AC voltage sensing

Explore our extensive isolated amplifier portfolio

Our isolated sensing amplifiers have differential output option.

Benefits:

• High signal integrity in noisy environments and long trace lengths.

• High common-mode transient immunity for reliable operation.

• Multisource solutions.

Solutions for both isolated voltage sensing and isolated shunt-based current sensing.

Download
Circuit design
Isolated Current-Sensing Circuit W/ ±250-mV Input Range & Single-Ended Output
Learn about isolated shunt current sensing with the AMC3301 and 25mΩ shunt resistor.
PDF | HTML
E-book
An Engineer's Guide to Isolated Signal Chain Solutions
An all-inclusive guide to isolated current and voltage measurements.
PDF | HTML
White paper
Comparing Isolated Amplifiers and Isolated Modulators (Rev. B)
This document compares isolated amplifiers and isolated modulator-based solutions, and explains some of the advantages of the latter.
PDF | HTML
Featured products for differential output
AMC0311D-Q1 ACTIVE Automotive 2V-input reinforced isolated amplifier with differential output for DC voltage sensing
AMC1300B-Q1 ACTIVE Automotive, ±250-mV input, precision current sensing reinforced isolated amplifier
AMC0330D-Q1 ACTIVE Automotive ±1V-input reinforced isolated amplifier with differential output for AC voltage sensing

Choose between amplifiers and modulators with functional, basic and reinforced isolation

Our isolated amplifier devices are available in three isolation ratings: functional, basic and reinforced.

Benefits:

• Functional isolation devices support 1mm of creepage and clearance and a 200VRMS working voltage.

• Basic isolation devices support 4mm creepage and clearance and a 800VRMS working voltage.

• Reinforced isolation devices support 8.5mm creepage and clearance and 1,500VRMS working voltage.

• Wide-body package-reinforced isolation devices support 15.7mm creepage and 14.7mm clearance with a 2,000VRMS working voltage.

Solutions for both isolated voltage sensing and isolated shunt-based current sensing.

Download
Application brief
TI's First Isolated Amplifiers With Ultra-Wide Creepage and Clearance
Learn about increasing creepage and clearance with our isolated amplifiers. Improved, wider packages prevent degradation along the package surface and arcing through the air between pins, which helps ensures isolation quality. 
PDF | HTML
Selection guide
Understanding isolation terminology and relevance
The two-page selection guide can serve as a reference for experienced designers or a starting point for engineers new to isolation technologies.
PDF
Featured products for multiple isolation ratings
AMC1411-Q1 ACTIVE Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier with high CMTI
AMC0311D-Q1 ACTIVE Automotive 2V-input reinforced isolated amplifier with differential output for DC voltage sensing
AMC1200-Q1 ACTIVE Automotive, ±250-mV input, precision current sensing basic isolated amplifier

Technical resources

E-book
E-book
An Engineer's Guide to Isolated Signal Chain Solutions
This e-book is created to further simplify the current and voltage sensing design process, helping you quickly and efficiently narrow down the list of potential devices that align best with your particular system’s requirements.
document-pdfAcrobat PDF
White paper
White paper
Comparing Isolated Amplifiers and Isolated Modulators (Rev. B)
This document compares isolated amplifiers and isolated-modulator-based solutions, and explains some unique advantages of isolated-modulator-based solutions. 
document-pdfAcrobat PDF
Application brief
Application brief
Interfacing a Differential-Output (Isolated) Amp to a Single-Ended Input ADC (Rev. B)
This document describes interfacing a differential-output (isolated) amp to a single-ended input ADC. 
document-pdfAcrobat PDF
AMC4330D

+/-1V input voltage-sensing reinforced isolated-power amplifier with differential output

Approx. price (USD) 1ku | 2

AMC4330R

+/-1V input voltage-sensing reinforced isolated-power amplifier with ratiometric single-ended output

Approx. price (USD) 1ku | 2

AMC4311D

2-V input reinforced isolated-power amplifier with differential output

Approx. price (USD) 1ku | 2

AMC4311R

2-V input reinforced isolated-power amplifier with ratiometric single-ended output

Approx. price (USD) 1ku | 2

AMC0202D

Precision, ±50mV input, basic isolated amplifier with differential output

Approx. price (USD) 1ku | 1.05

AMC0200D

Precision, ±250mV input, basic isolated amplifier with differential output

Approx. price (USD) 1ku | 1.05