USB isolators
USB 2.0-compliant isolators that help you achieve smaller, faster designs
Our new isolated USB products enable your design to achieve high-performance isolation with low-, full- or high-speed USB communication. These USB 2.0-compliant isolators are designed to meet CISPR 32 Class B emissions requirements and withstand noisy industrial environments. Special features, such as automatic speed detection and automatic role-reversal, are available to help simplify your design. Our isolated USB ICs are available in small packages and do not require external crystals to reduce your design footprint.
Technical resources
Product overview
Isolated USB Repeater (Rev. B)
Learn more about how our portfolio of high-speed, isolated USB repeaters help enhance system performance in harsh environments.
Application note
Compensate for Channel Loss with Equalizer Settings on High-Speed USB Isolators
Discover how you can use high-speed isolated USB repeater equalizer/pre-emphasis settings to compensate for board trace and cable losses in various applications.
Application brief
Protect your Designs with Low-Emissions USB 2.0 Compliant 480 Mbps Isolators
See how you can use isolated USB solutions to support protection needs in a variety of applications, such as Wi-Fi routers, display screens and human-machine interface (HMI) modules.
New products
USB isolators
Automotive low-emission isolated USB repeater supporting low, high and full speed
Approx. price (USD) 1ku | 5.9