Brushed DC (BDC) motor drivers

Create smaller, more efficient motor drive systems with robust protection

Browse by category

Design smaller, more efficient motor drive systems using our portfolio of highly-integrated brushed DC (BDC) motor drivers with accurate current sensing and advanced diagnostics. With a wide voltage range and variety of architectures, our scalable portfolio of intelligent BDC motor drivers is suited for a wide range of industrial and automotive applications.

Select by specification


Field-effect transistor (FET) topology


Drain-source on resistance (RDS(on))


Number of H-bridges

Featured BDC motor drivers

Benefits of our BDC motor drivers

checkmark

Small solution size

Reduce system complexity and board space with innovative small packaging and high levels of integration.

checkmark

Increased power efficiency 

Increase efficiency and battery life with low-RDS(on) drivers, minimal power consumption and ultra-low sleep current.

checkmark

Accurate current sensing

Precisely control and monitor current to achieve accurate position and torque control.

checkmark

Protection and diagnostics

Intelligently diagnose and robustly protect motor systems with integrated protection features.

Technical resources

Video
Video
Build your motor driver expertise
Our TI Precision Labs curriculum introduces what a brushed DC motor is, how it works and how you would drive it. Watch our training series to learn more about the features and benefits of brushed DC motor drivers.
Application note
Application note
Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A)
Understand how to estimate power dissipation for the power FETs in an integrated H-bridge or half-bridge driver and the entire driver itself for different use cases.
document-pdfAcrobat PDF
Application note
Application note
Sensorless Stall Detection for Stepper Motors (Rev. A)
Learn about the advantages of the stall detection algorithm of the DRV8889-Q1 and provide examples of how the DRV8889-Q1 can detect stall reliably in a wide variety of end applications.
document-pdfAcrobat PDF
DRV8218

11V, 8A H-bridge motor driver with auto-sleep mode and independent 1/2-bridge control option

Approx. price (USD) 1ku | 0.5

DRV8762-Q1

Automotive 85V input range H-bridge gate driver

Approx. price (USD) 1ku | 1.1

DRV8001-Q1

Automotive 40-V, multifunction half-bridges & high-side drivers for front door control

Approx. price (USD) 1ku | 2.941

DRV8002-Q1

Automotive 40-V, multifunction half-bridges and high-side drivers for rear door control and windo

Approx. price (USD) 1ku | 3.235

DRV8000-Q1

Automotive 40-V multifunction half-bridge and high-side drivers for door, window, mirror control

Approx. price (USD) 1ku | 3.235