AC/DC controllers

Accelerate your development of AC/DC switching power with proven high performance controller solutions

Browse by power stage and topology

Our high-efficiency controllers span every major topology: PFC, flyback, push-pull, LLC, PSFB, and half-/full-bridge. Select the exact solution that matches your voltage and power-density targets. Backed by TI's comprehensive portfolio of power management products, each controller is paired with step-by-step design guides, reference schematics, and simulation tools that take you from concept to production in record time. Select the exact solution that matches your current, voltage, and power-density targets.


Power factor correction (PFC) stage


DC/DC stage


Secondary stage


PFC and DC/DC combination


DC/DC stage - PWM

Related categories


Power stages


Shunt voltage references


Opto-emulators

Why choose TI's AC/DC controllers?

checkmark

High-efficiency conversion

Optimized controllers for every switching topology to push higher efficiency across wide input ranges, reducing heat, enabling compact designs.

checkmark

Integrated protection and gate drivers

Built-in gate drives, over-voltage, over-current, thermal-shutdown, and soft-start across our portfolio protect both system and end-user while reducing BOM and improving reliability.

checkmark

Dedicated topology and customer support

Each controller is tuned for specific topologies, delivering optimal performance across power levels. TI works directly with customers to tailor designs to required specifications.

Select an AC/DC controller for your design

Technical resources

White paper
White paper
High Efficiency by Leveraging GaN FET in an LLC Resonant Converter Design
In-depth modelling considerations while using GaN FET's in LLC resonant converter design for battery charger applications.
document-pdfAcrobat PDF
Video
Video
Choosing the right PFC topology: 100W to several kW
Detailed explanation on how to choose between 6 popular topologies, includiing what the trade-off's are between them.
Application note
Application note
Flyback Aux Winding OVP and UVLO Fault Sensing Design and Troubleshooting Tips
Understand how to avoid false overvoltage and undervoltage lockout faults caused by noise on auxillary winding.
document-pdfAcrobat PDF

Reference designs related to AC/DC controllers

Use our reference design selection tool to find designs that best match your application and parameters.

Design & development resources

Evaluation board
UCC28C56H-Q1 evaluation module for primary-side controlled (with AUX winding) flyback regulator

The UCC28C56EVM-066 is a highly efficient primary-side controlled (with AUX winding) flyback auxiliary power supply for EV and HEV automotive power trains. The design provides 15.2-VTYP, 40-W output for 800-V battery systems. It will deliver 40 W over the input voltage range from 125 V to 1000 V. (...)

Reference design
Universal input, 430W power tool charger reference design
This reference design is a universal input, 430W constant current (CC), constant voltage (CV) charger for power tool applications. The reference design supports output voltage ranges of 0V to 12.5V in trickle-charge mode and 7.5V to 22.5V in fullcharge mode. The power factor correction (PFC) is (...)
Design calculator
UCC25661X-CALC
UCC25661X Design Calculator
Design tool
Create customized power supply and active filter circuits

WEBENCH® Circuit Designer creates customized power supply and active filter circuits based on your system requirements. The environment gives you end-to-end selection, design, and simulation capabilities that save you time during all phases of the analog design process.

Utilize our tools to help (...)

Design tool
Power Stage Designer™ software tool of most commonly used switchmode power supplies

Power Stage Designer is a JAVA-based tool that helps speed up power-supply designs as it calculates voltages and currents of 21 topologies based on user inputs. Additionally, Power Stage Designer contains a Bode plotting tool and a helpful toolbox with various functions to make power supply design (...)

TPS7H5031-SP

Radiation-hardened QMLP, 50% duty cycle PWM controller for driving MOSFETs

TPS7H5031-SEP

Radiation-tolerant 50% duty cycle PWM controller for driving MOSFETs

TPS7H5030-SP

Radiation-hardened QMLP, 100% duty cycle PWM controller for driving MOSFETs

TPS7H5021-SP

Radiation-hardened QMLP, 50% duty cycle PWM controller for driving MOSFETs or GaN FETs

TPS7H5030-SEP

Radiation-tolerant, SEP, 100% duty cycle PWM controller for driving MOSFETs

TPS7H5021-SEP

Radiation-tolerant, 50% duty cycle PWM controller for driving MOSFETs or GaN FETs