AC/DC converters

Enable reliable and high-performance power conversion with comprehensive gallium nitride (GaN) and silicon (Si) AC-DC converters.

Browse by category

Power stage integration (converters) combines the controller, driver and switch within the same package. Our advanced GaN and Si converters enable superior performance with improved efficiency and advanced protection features improving power density and relaibility for next-generation power systems. Our portfolio includes flyback and buck converters engineered for ease-of-use across power levels. 

Browse by power switch technology


Integrated Si


Integrated GaN

Related categories


Synchronous rectifiers


Flyback and Fly-buck™ converters


Opto-emulators

Why choose TI's AC/DC converters?

checkmark

Easier system implementation

Reduce BOM on your designs with integrated power switches, gate drivers and control logic. Streamlined designs mean faster time-to-market and lower costs.

checkmark

TI GaN Technology

Our proprietary GaN-on-Si process enables our customers to achieve higher efficiency at higher switching frequencies, reducing heat generation and increasing power density.

checkmark

Integrated gate driver boosts performance

Built-in high-current gate drivers eliminate external components while optimizing switching performance for both Si and GaN power stages.

Select an AC/DC converter for your design

Technical resources

Technical article
Technical article
How an auxless GaN flyback converter can solve AC/DC adapter design challenges (Rev. A)
Recent innovations in GaN flyback converter design have made it possible to eliminate the transfromer auxiliary winding to enable smaller, more efficient consumer and industrial power supplies.
document-pdfAcrobat PDF
Application note
Application note
UCC28880, UCC28881 Audible Noise Reduction Techniques
These devices use an on/off control scheme, could allow the switching frequency to drop into the audible band and generate noise. Read this application note to learn how to maintain low noise across the operating range.
document-pdfAcrobat PDF
Video series
Video series
Designing a flyback DC/DC Converter
Learn how to design flyback DC/DC converters. We will guide you through choosing the right topology for your design, explain the fundamentals of flyback converters, and discuss design considerations and procedures.

Design & development resources

Evaluation board
UCG28824 45W QR flyback evaluation module

The UCG28824EVM-124 is a 45W USB-C PD evaluation module (EVM) for evaluating an off-line GaN integrated quasi-resonant flyback converter for AC/DC adapters, chargers, USB wall outlets, and other applications. The EVM meets CoC Tier 2 and DoE Level 6 efficiency requirements. The EVM is intended for (...)

Reference design
180VAC to 275VAC input, 96W - 24V AC/DC flyback with self-biasing GaN reference design

This reference design is a power supply delivering 24V, 1A average and up to 96W for 4 seconds. This design supports all cases where high peak power like motor drive or transitory power loads need to be addressed. The integrated quasi-resonant controller, gallium nitride (GaN) switch, and (...)

Reference design
Quasi-resonant GaN flyback reference design

This reference design generates a 24V output with 2.5A load current from a 195VAC to 265VAC input. This design uses the self-biasing gallium nitride (GaN) flyback UCG28826. This design can deliver 60W output power. The design does not need an auxiliary transformer winding because this device has a (...)

Reference designs related to AC/DC converters

Use our reference design selection tool to find designs that best match your application and parameters.

UCG28846

High frequency flyback converter with integrated GaN FET for up to 65W output power applications

Approx. price (USD) 1ku | 2.05

UCG28836

Self-biased high-frequency QR flyback converter with integrated GaN (65W) and low standby power

Approx. price (USD) 1ku | 2.358

UCG28824

Self-biased high frequency QR flyback converter with integrated GaN (45W)

Approx. price (USD) 1ku | 2.255