AC/DC switching regulators

Achieve higher power density with TI's AC/DC products, leveraging options from highly integrated GaN devices to flexible PWM controllers

Browse by category

TI offers AC/DC power conversion products across diverse topologies and applications. Our switching regulators offer improved electrical characterisitics for enhanced efficiency across line and load conditions, meeting modern power supply requirements. TI's converters offer the highest level of integration and enable design simplicity by combining the controller and gallium nitride (GaN) power stage into a single product. Our application-specific controllers integrate gate drivers and use soft-switching controlalgorithms without integrated power transistor. While the general-purpose controllers offer more topology flexibility with drop-in or pin-to-pin replacements. From mobile adapters to electric vehicle chargers, smart TV to datacenter server supplies, and energy infrastructure, TI's AC/DC switching regulators enable breakthrough performance in energy-crititcal applications worldwide.

Related categories


DC/DC switching regulators


DC/DC power modules


Gate drivers

Why choose TI's AC/DC switching regulators?

checkmark

Design for any topology

From simple general-purposed PWM controllers to highly integrated converters, our devices simplify power design by allowing customers to design in only the feature that they require.

checkmark

Deliver higher power density

TI's switching regulators employ intelligent control methods, minimizing switching losses, allowing higher switching frequencies, smaller passive components, and lower BOM cost.

checkmark

Tailored to power switch technology

Our portfolio supports a broad range switching frequencies, Integrating gate driver technology optimized for traditional (Si, BJT, IGBT) or wide bandgap (GaN & SiC) power transistors.

Technical resources

E-book
E-book
Power Topologies Handbook (Rev. A)
Learn the fundamentals of various switching power topologies including flybacks, push-pull, and bridges.
document-pdfAcrobat PDF
Video series
Video series
Power Factor Correction (PFC) basics and classifying topologies
Dive into the basics of PFC performance indicators like THD and the various topologies of PFCs.
Technical article
Technical article
How to approach a power-supply design – part 1
Discover how to choose the right topology for your application in this 7-part application brief series of documents.
document-pdfAcrobat PDF

Reference designs related to AC/DC switching regulators

Use our reference design selection tool to find designs that best match your application and parameters.

Design & development resources

Evaluation board
UCC28750 evaluation module for current-mode flyback controller
The UCC28750EVM-071 is a 60-W evaluation module for evaluating an off-line AC to DC power converter. The UCC28750EVM-071 is intended for evaluation purposes and is not intended to be an end product. The UCC28750EVM-071 converts 85-VRMS to 265-VRMS input voltage down to 24 VDC, capable of delivering (...)
Evaluation board
UCG28826 evaluation module

The UCG28826EVM-093 is a 65W USB-C® PD evaluation module (EVM) for evaluating an off-line GaN integrated quasi-resonant flyback adapter for AC/DC adapters, chargers, USB wall outlets, and other applications. The EVM meets CoC Tier two and DoE Level six efficiency requirements. The EVM is intended (...)

Evaluation board
UCC25661 evaluation module

The UCC25661 evaluation module (EVM) assists designers to evaluate the operation and performance of the UCC25661x LLC Resonant controller (16-pin SOIC package with removed pins for high voltage clearance). This evaluation module demonstrates how UCC25661x controls the LLC resonant half bridge DC-DC (...)

Design tool
WEBENCH® Power Designer
WEBENCH® Power Designer creates customized power-supply circuits based on your requirements. The environment gives you end-to-end power-supply design capabilities that save you time during all phases of the design process.
Design tool
Power Stage Designer™ software tool of most commonly used switchmode power supplies

Power Stage Designer is a JAVA-based tool that helps speed up power-supply designs as it calculates voltages and currents of 21 topologies based on user inputs. Additionally, Power Stage Designer contains a Bode plotting tool and a helpful toolbox with various functions to make power supply design (...)

Simulation tool
PSpice® for TI design and simulation tool
PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
6 May 2025 | COMPANY BLOG
Texas Instruments (TI) demonstrates new power-management products and designs at the Power Conversion, Intelligent Motion (PCIM) Expo and Conference. At the show, TI featured semiconductor advancements for sustainable energy, automotive, USB Type-C® and USB Power Delivery (PD), robotics, and motor control.
Read more
TPS7H5031-SP

Radiation-hardened QMLP, 50% duty cycle PWM controller for driving MOSFETs

UCG28846

High frequency flyback converter with integrated GaN FET for up to 65W output power applications

Approx. price (USD) 1ku | 2.05

TPS7H5031-SEP

Radiation-tolerant 50% duty cycle PWM controller for driving MOSFETs

UCG28836

Self-biased high-frequency QR flyback converter with integrated GaN (65W) and low standby power

Approx. price (USD) 1ku | 2.358

TPS7H5030-SP

Radiation-hardened QMLP, 100% duty cycle PWM controller for driving MOSFETs

UCG28824

Self-biased high frequency QR flyback converter with integrated GaN (45W)

Approx. price (USD) 1ku | 2.255