DC/DC controllers
TI's DC/DC controllers with external FETs and inductors deliver voltage regulation for high-power, thermally-challenging applications.
Browse by topology
Buck (step-down) DC/DC controllers
Drive external FETs or power-stages to step-down (buck) from a high input DC voltage to a regulated low-output DC voltage.
Boost (step-up), buck-boost & SEPIC controllers
Drive external FETs or power stages to step-up (boost)from a low input DC voltage to a regulated high output DC voltage, or, you can either step-down or step-up with a buck-boost controller.
Multiphase DC/DC controllers
Drive power stages in a multiphase configuration to step-down (buck) from a mid-input DC voltage to a regulated low-output DC voltage and supporting Intel SVID, AMD SVI3, AVSBus and PMBus protocols.
New products
Automotive, 42V, synchronous buck controller with constant current and constant voltage with I2C
Approx. price (USD) 1ku | 1.843
Automotive 80V four-switch buck-boost controller with I²C interface for USB-PD
Approx. price (USD) 1ku | 3.658
Automotive, 80V, synchronous buck controller with constant current and constant voltage with I2C
Approx. price (USD) 1ku | 2.05
Automotive, 36V VIN, four-switch buck-boost controller with I²C and 2.2MHz FSW for wireless charging
Approx. price (USD) 1ku | 2.537
Automotive, 42V synchronous buck controller with constant current and constant voltage regulations
Approx. price (USD) 1ku | 1.455
42V, 100% duty-cycle capable, dual-channel, functional safety synchronous buck controller
Approx. price (USD) 1ku | 1.529
Technical resources
Wide-input voltage DC/DC controller and converter
Power fundamentals - buck regulator architectures
Power Tips: Buck-Boost using a buck controller
Design & development resources
WEBENCH® Power Designer
PSpice® for TI design and simulation tool
Power Stage Designer™ software tool of most commonly used switchmode power supplies
Power Stage Designer is a JAVA-based tool that helps speed up power-supply designs as it calculates voltages and currents of 21 topologies based on user inputs. Additionally, Power Stage Designer contains a Bode plotting tool and a helpful toolbox with various functions to make power supply design (...)