Load switches

Make the switch to an integrated load switch

Browse by category

Load switches are a simple, cost-effective way to turn on and off your power rails. No matter your design challenge, TI's broad portfolio of load switches offer extensive current, package and protection feature options. Quickly find the solution to reducing leakage current or managing inrush current with our parametric search tool. For size-constrained and high power density applications, explore wafer chip scale (WCSP) and HotRod™ QFN packages. For protecting USB Type-A ports, browse our many current-limited load switches featuring industry-standard safety certifications, packages and pinouts.

Narrow down your selection based on system requirements


Output current


Overcurrent protection


USB Type-A

Select your switch based on your top design priority


Small size


Low-leakage


Minimizing power loss

Related categories


High-side switches


USB-A controllers

Find your load switch

What are the roles of a load switch?

Smoothly enable and disable low-voltage power rails while managing inrush current

Load switches offer simple and straightforward solutions for managing inrush current. Compared to discrete solutions, the integrated soft-start in load switches enables better control over inrush current, helping to avoid power supply dips and voltage droop. Available in compact and cost-competitive 4-pin or 6-pin packages, load switches enable smaller, simpler designs with fewer components. Load switches also integrate additional features like quick output discharge for controlled power down. With both controlled power up and power down, load switches offer a simple way to have greater management over low-voltage power distribution.

Application note
Basics of Load Switches (Rev. A)
Learn the fundamentals of load switches.
PDF
Application note
Managing Inrush Current (Rev. A)
Learn the fundamentals of managing inrush current with load switches.
PDF
Video
Load switches vs. discrete MOSFETs
Learn how load switches compare to discrete solutions.
Featured products for simple power distribution
TPS22919 ACTIVE 5.5-V, 1.5-A, 90-mΩ load switch with adj. output discharge
TPS22995 ACTIVE 5.5-V 3.5-A 20-mΩ on-resistance load switch with adjustable rise time
TPS22919-Q1 ACTIVE 1-ch, 5.5V, 1.5A, 90mΩ self-protected AEC Q100 qualified load switch with controlled rise time

Limit battery drain and extend shelf life

In systems with limited battery budget, it is critical to manage overall system leakage current. Load switches are available in models with low quiescent current (when device is enabled) and low shutdown current (when device is disabled). This variety enables designers to select the optimal load switch based on how often a given load is on or off. Since battery size is often limited by the overall system size (like in a consumer wearable), many TI low-leakage load switches are also available in ultra-compact WCSP or QFN packages. Choosing a load switch with low-leakage current reduces idle power consumption and overall battery drain, enabling longer system lifetime.

Technical article
How can a load switch extend your device’s battery life?
Learn how implementing load switches can help reduce battery drain, using an example of a smartwatch.
PDF | HTML
Application note
Quiescent Current vs Shutdown Current for Load Switch Power Consumption
Learn the differences between two key load switch leakage specifications: quiescent current and shutdown current.
PDF
Featured products for battery savings
NEW TPS2291L02 ACTIVE 5.5V, 2A, 22mΩ load switch with 90nA IQ and quick output discharge
NEW TPS22991I ACTIVE 5.5V, 2.7A, 28mΩ small plastic load switch with low shutdown leakage
TPS22996H-Q1 ACTIVE Automotive, two-channel, 5.5V 4A 14mΩ load switch with adjustable rise time

Manage precise timing and inrush requirements

When a processor or FPGA has precise requirements for inrush current, turn-on time and turn-off time, it can be difficult to manage with discrete solutions or sequencers. Implementing load switches into the power path allows independent control of timing for each rail. With adjustable soft start and adjustable quick output discharge, load switches are able to better conduct both power up and power down sequences. Load switches with power good (PG) pins enable greater control when sequencing multiple load switches. Bias voltage (Vbias) pins enable lower Vin voltages for use on low-voltage processor and FPGA rails.

Application brief
Optimize Power Distribution in Low Voltage Applications with Integrated Load Swi
Learn how load switches improve upon discrete solutions in sequencing applications.
PDF | HTML
Technical article
How and why you should use load switches for power sequencing
Learn the benefits of using load switches to manage timing and sequencing of power distribution.
PDF | HTML
Featured products for power sequencing
TPS22997 ACTIVE 5.5-V 10-A 4-mΩ on-resistance load switch with power good
TPS22992 ACTIVE 5.5V 6A 8.7mΩ load switch with adjustable rise time and adjustable output discharge
TPS22954-Q1 ACTIVE Automotive 5.7-V, 5-A, 14-mΩ load switch w/ adj. rise time, voltage monitoring & output diagnostics

Improve efficiency and preserve voltage margin for downstream rails

In high-efficiency 3.3V systems (like optical modules), power budgets are limited and each component consumes valuable voltage headroom. By using a load switch with low on-resistance, the voltage drop is minimized, allowing more voltage headroom for downstream rails and transient events. Low on-resistance also helps minimize power losses and temperature rise, enabling higher performance and reliability.

Technical article
How innovative packaging can drive higher power density in load switches
Learn the benefits of TI HotRod QFN packaging for power-dense applications.
PDF | HTML
Application note
Fundamentals of On-Resistance in Load Switches
Learn about on-resistance trade-offs to consider when choosing a load switch.
PDF
Application note
Load Switch Thermal Considerations (Rev. A)
Learn about power dissipation in load switches and how to design optimal PCBs.
PDF
Featured products for low on-resistance
TPS22998 ACTIVE 5.5-V, 10-A, 4-mΩ On-Resistance load switch
TPS22997 ACTIVE 5.5-V 10-A 4-mΩ on-resistance load switch with power good
TPS22990 ACTIVE 5.5-V, 10-A, 3.9-mΩ load switch with adj. rise time, power good and optional output discharge

Manage overcurrent and reverse current events

While soft-start manages inrush current during turn-on, current limiting (ILIM) or short-circuit protection (SCP) protect against overcurrent events after startup. ILIM and SCP use different fault triggers, but both respond by clamping current to a fixed value until the device reaches thermal shutdown. Current-limited load switches can be fixed or adjustable (with external resistor) and often include fault reporting pins and standard safety certifications. Current limiting is valuable for protecting USB-A ports, preventing high-discharge damage to batteries and protecting downstream loads. Reverse current blocking (RCB) is another common protection feature, preventing reverse current flow between USB devices or power sources.

Application brief
Current Limit and Short Circuit Protection in Power Restricted Load Switch Apps
Learn the fundamentals of overcurrent and short-circuit protection.
PDF | HTML
Application note
USB Power Switch Reverse Current Protection
Learn about reverse current considerations for USB-A applications.
PDF
Application note
Power Multiplexing Using Load Switches and eFuses (Rev. A)
Learn about how load switches with reverse current blocking can be used for power multiplexing.
PDF
Featured products for current limiting and USB
TPS2553 ACTIVE 0.075-1.7A adj. ILIMIT, 2.5-6.5V, 85mΩ USB power switch, active-high, reverse blocking
TPS2001E ACTIVE 2-A loading, 2.7-V to 5.5-V, 70-mΩ USB power switch, active high, output discharge, reverse blocking
TPS2559-Q1 ACTIVE Automotive 1.2-4.7A adjustable ILIMIT, 2.5-6.5V, 13mΩ USB power switch, active-high

Why choose an integrated load switch?

checkmark

Reduce board size & battery drain

Compact packages and low leakage currents save board space and battery life versus discrete solutions.

checkmark

Control power sequencing

Power good, adjustable slew rate and adjustable output discharge enable management of precise processor timing requirements.

checkmark

Protect against faults

Current limiting, reverse current blocking and safety certifications provide robust protection for USB-A ports and other sensitive loads.

checkmark

Minimize power loss

Low on-resistance and low input voltage support reduce heat dissipation and voltage droop in high-efficiency systems.

Technical resources

Application note
Application note
Basics of Load Switches (Rev. A)
Learn the fundamentals of load switches, when they should be used and how they can be implemented in a system.
document-pdfAcrobat PDF
Application brief
Application brief
Making the Switch to an Integrated Load Switch
Learn about the drawbacks and limitations of a discrete switching solution and how to overcome them with an integrated load switch.
document-pdfAcrobat PDF
Video series
Video series
Load Switches vs Discrete MOSFETs
With an integrated load switch, you can reduce solution size by 90% and greatly simplify the design process. These short videos explain what challenges you overcome with an integrated solution.

Design & development resources

Reference design
Power Sequencing Reference Design Using Load Switches

The TIDA-01584 reference design demonstrates various power sequencing configurations using load switches. By using integrated load switches, the timing of each voltage rail can be adjusted independently. Each voltage rail can be controlled without extensive processor intervention or external (...)

Reference design
Off-battery processor power reference design for ADAS and infotainment applications
The automotive off-battery processor power reference design provides a versatile protected power tree for supplying common Advanced Driver Assistance Systems (ADAS) and infotainment processors, such as TDA4x-Q1 and AM6x-Q1. The processors described work with sensor fusion systems, camera modules (...)
Reference design
VBus protection with eFuse for solid state drive modules reference design

The TIDA-050028 reference design provides the front end protection of a SSD module and showcases the fully featured power tree for standard 3.3-V, 1.8-V, and 1.5-V rails. This size optimized design helps customers with appropriate selection of the integrated circuit protection device, load (...)

Reference designs related to Load switches

Use our reference design selection tool to find designs that best match your application and parameters.

TPS2291L02
Load switches

5.5V, 2A, 22mΩ load switch with 90nA IQ and quick output discharge

Approx. price (USD) 1ku | 0.1