Low-side switches

Switches designed for driving loads from the low side

Browse by category

Our diverse portfolio of low-side switches comprises of Darlington transistor and NMOS arrays, which can range from dual-channel to eight-channel devices with voltage support up to 50 V. Optimize your design with our simple, cost-effective solution to drive stepper motors, replays, solenoids, actuators, and other inductive loads from the low side.

Select by feature


Drivers per package


Switching voltage

Reference designs related to Low-side switches

Use our reference design selection tool to find designs that best match your application and parameters.

Design & development resources

Evaluation board
ULN2003A evaluation module in DYY SOT-23-THIN package

The ULN2003ADYYEVM is a hardware evaluation module (EVM) used to enable hardware engineers to evaluate the full performance and functionality of the ULN2003ADYY Darlington Transistor Arrays. The ULN2003ADYYEVM is designed to be used as a standalone board with an attached voltage supply and output (...)

Evaluation board
TPL7407L - 40V Low Side Driver Evaluation Module

The TPL7407LEVM is 7-channel relay and inductive load sink driver evaluation module that demonstrates the integrated circuit TPL7407LDR. The TPL7407LDR is a high-performance peripheral driver designed to drive loads of many types including relays, stepper motors, lamps, and light emitting diodes. (...)

Reference design
Smart brake control and diagnostics reference design for servo drives and robotics
This reference design implements safe brake control functionality in servo drives as per IEC EN 61800-5-2 by providing two channel output signals to control an external holding brake. The holding brake will be latched when the power supply is cut off and released when voltage is applied to the (...)