Power sourcing equipment

PSE controllers to meet power requirements for IEEE 802.3af, 802.3at and 802.3bt

Power sourcing equipment

Browse by category

Power sourcing equipment (PSE) supplies power to Ethernet cables using safe, efficient and cost-effective solutions. Our PSE controllers meet the power requirements for IEEE 802.3af, 802.3at and 802.3bt standards. Our extensive portfolio of references designs makes PoE design easier. We also offer a configurable system firmware solution (FirmPSE) for Ethernet switch designers. FirmPSE enables the generation of Ethernet switch code for production-level port power management for complex multi-port (24- and 48-channel) designs with our easy-to-use GUI.

Select by feature

Find products & explore reference designs

Technical resources

Application brief
Application brief
Choosing PoE PSE System Software Solutions
Learn about three different PSE system software solutions to pick the best solution for your application.
document-pdfAcrobat PDF
Application brief
Application brief
Using the TPS23861 and TPS23882B in Autonomous Mode Features and Benefits
Read about the benefits of autonomous mode in PSE applications.
document-pdfAcrobat PDF
Analog Design Journal
Analog Design Journal
Challenges and solutions for PoE systems in Ethernet switches
Learn about how to overcome PSE design challenges in Ethernet switches.
document-pdfAcrobat PDF

Reference designs related to Power sourcing equipment

Use our reference design selection tool to find designs that best match your application and parameters.

Design & development resources

Reference design
24-port (PoE 2, 4-pair) power sourcing equipment reference design for multi-port applications

This reference design showcases a Type-4 (PoE 2, 4-Pair) 24-port Ethernet switch for Power over Ethernet (PoE) applications which can send up to 90W per port for for IEEE 802.3bt (PoE 2) applications and up to 120W per port for non-standard applications. Based on the MSP430F523x and MSPM0G1107x (...)

Daughter card
TPS23882B daughter card type-3, 30-W, two-pair, eight-port system PSE

The TPS23882B1EVM-008 daughter card features an eight-channel, IEEE 802.3bt ready (Type-3, 30-W) 2-pair PSE controller.

Reference design
Type 2 PoE PSE, 6kV Lightning Surge Reference Design
This reference design provides lightning surge protection solution for Power over Ethernet (PoE) Power Sourcing Equipment (PSE) systems based on TI's TPS23861 PSE controller. The need for implementing such protection will normally depend on the environment in which the PSE is intended to operate (...)