Hot-swap controllers

Power up with confidence: Intelligent power protection and control for the most critical systems

Browse by category

Enable seamless board insertion and removal while protecting systems from inrush currents, faults and unexpected disruptions with TI hot-swap controllers. With precise current monitoring, fast response times and configurable protection, our hot-swap controllers ensure robust and uninterrupted operation. Designed for today’s high power-dense systems, hot-swap controllers deliver the performance and reliability engineers need, while addressing the challenges of future power architectures.

Select by special feature


HVDC hot-swap controllers

Related categories


eFuses (integrated hot swaps)

View featured hot-swap controllers

Why choose our hot-swap controllers?

checkmark

Fast, accurate power-path protection and monitoring

Get fast and accurate protection against various faults with user-configurable threshold and timings, along with monitoring and diagnostic capabilities.

checkmark

High power handling

Designed for modern high-density systems, hot-swap controllers can support higher current and power levels than typical eFuses, making them ideal for high-density, high-performance systems.

checkmark

Tailored protection

Configure hot-swap controllers using external FETs to match your system’s exact power and fault requirements, giving you control over every application.

Technical resources

Analog Design Journal
Analog Design Journal
Addressing the protection challenges of 48V AI servers using hot-swap controllers
Learn more about how TI hot-swap controllers address the protection challenges of 48V AI servers.
document-pdfAcrobat PDF
Application note
Application note
Handling System Transients in Hot Swap Applications
Learn about application-level solutions for robust hot-swap designs.
document-pdfAcrobat PDF
Analog Design Journal
Analog Design Journal
Transient protection design for power switches to achieve robust reliable power-path protection
Learn about how active circuit protection using eFuse and hot-swap solutions have begun to replace discrete front-end protection circuits.
document-pdfAcrobat PDF

Reference designs related to Hot-swap controllers

Use our reference design selection tool to find designs that best match your application and parameters.

Design & development resources

Calculation tool
Hot Swap Design Calculator Tools

Creating a Hot Swap and/or eFuse design can involve complex formulas and calculations. Simplify the process by entering system requirements such as input voltage range, current, and output capacitance and the calculator will guide the user towards developing a robust design.  The tool may also (...)

Evaluation board
LM5066IEVM-626 Evaluation Module with PMBus

The LM5066IEVM-626 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM5066I high-performance hot-swap controller with PMBUS compliant SMBUS/I2C interface to accurately measure, protect and control the electrical operating conditions of systems connected to a (...)

Evaluation board
LM5069 evaluation board

LM5069EVM-627 provides the design engineer with a fully functional hotswap controller evaluation module designed with surge voltage clamping, reverse voltage protection and reverse current protection. The EVM features LM5069-2, with auto restart. The LM5069EVM-627 User Guide describes board (...)

LMI800
Hot-swap controllers

±400V/800V isolated hot-swap controller with PMBus™

Approx. price (USD) 1ku | 12

LM5066H
Hot-swap controllers

5.5V to 90V advanced hot-swap controller with I/V/P monitoring and PMBus™ interface

Approx. price (USD) 1ku | 3.301