Power protection switches & controllers

Reliably protect and multiplex your power paths

Browse by category

Our input power protection portfolio offers a comprehensive selection of integrated ICs and external-FET controllers for protecting power paths. eFuses and hot-swap controllers provide scalable solutions for overvoltage, short-circuit and inrush current control. Ideal diode controllers and select eFuses protect against reverse current and reverse polarity events. Integrated power muxes, along with other reverse current blocking solutions, protect power paths during switchover events. Whether for enterprise data centers, automotive ADAS, industrial control systems, or PCs and personal electronics, TI has a protection solution for your power path.

Related categories


Load switches


High-side switches & controllers


USB power switches & charging port controllers

Select a switch or controller for your design

Why choose TI for your power path protection?

checkmark

Improved power density

Low Ron and small package sizes enable high-density systems with minimized power dissipation.

checkmark

Space savings

High feature integration in compact packages enable smaller board sizes and simpler designs.

checkmark

Scalable solutions

Broad selection of integrated-FET and external-FET solutions allow optimization of each power path in a system.

checkmark

Comprehensive protections

Includes wide-ranging features from standard overtemperature and overvoltage protection to programmable monitoring and diagnostics.

Technical resources

Application note
Application note
Basics of eFuses (Rev. A)
Introduces the benefits of integrated eFuse solutions in contrast to the challenges and limitations of discrete solutions.
document-pdfAcrobat PDF
Application note
Application note
Basics of Ideal Diodes (Rev. B)
Introduces ideal diode controllers and how they overcome the common limitations of traditional Schottky diodes and P-channel MOSFET solutions.
document-pdfAcrobat PDF
E-book
E-book
11 Ways to Protect Your Power Path
Introduces all types of TI's power switches as well as their integrated protection features and how to apply them.
document-pdfAcrobat PDF

Reference designs related to Power protection switches & controllers

Use our reference design selection tool to find designs that best match your application and parameters.

Design & development resources

Reference design
8kW hot-swap reference design for 48V artificial intelligence servers

With the advancements in artificial intelligence (AI) and machine learning (ML), enterprise servers have become power-intensive as these servers simultaneously process a large amount of data and storage. The steady-state power rating of each server motherboard has gone up 5kW to 6kW, in contrast to (...)

Reference design
Off-battery processor power reference design for ADAS and infotainment applications
The automotive off-battery processor power reference design provides a versatile protected power tree for supplying common Advanced Driver Assistance Systems (ADAS) and infotainment processors, such as TDA4x-Q1 and AM6x-Q1. The processors described work with sensor fusion systems, camera modules (...)
Reference design
Seamless switchover for backup power reference design

The TIDA-01638 referencedesign showcases Power MUXing with redundant power. If one power source fails, the system needs to switchover to a backup power source and provide an uninterrupted source of power to downstream loads. Therefore, power redundancy ensures that if one power supply were to fail, (...)

TPS1689

9V-to-80V, 3.5mΩ, 20A stackable eFuse with PMBus® digital telemetry

Approx. price (USD) 1ku | 3.9

LM5066H

5.5V to 90V advanced hot-swap controller with I/V/P monitoring and PMBus™ interface

Approx. price (USD) 1ku | 2.87

TPS1686

9V to 80V, 16mΩ, 10A eFuse with accurate and fast current monitor

Approx. price (USD) 1ku | 2