RF fully differential amplifiers (FDAs)

Achieve industry-leading HD2/HD3 distortion performance while optimizing for space and cost

Our fully differential amplifiers provide RF designers the flexibility of single-ended input to complementary differential outputs or differential inputs to differential outputs. These portfolio of RF differential amplifiers offer low distortion to drive precision and high-speed analog-to-digital converters (ADCs).

Design & development resources

Evaluation board
TRF1208, TRF1108, AFE7950 evaluation module for 4T4R+2FB RF-sampling AFE

The TRF-LSC-AFE7950EVM evaluation module is used to evaluate the performance of TI's AFE79xx family of integrated RF sampling transceivers with TI's TRF1208 single-ended-to-differential amplifier on RX, and TRF1108 differential-to-single-ended amplifier on TX. The AFE79xx devices support up to four (...)

Evaluation board
TRF1208 evaluation module for high-speed RF-sampling fully-differential amplifier with ADC12DJ5200RF
The TRF1208-ADC12DJ5200RF evaluation module (EVM) is designed to evaluate the ADC12DJ5200RF family of high-speed analog-to-digital converters (ADCs). The EVM is populated with the ADC12DJ5200RF, a 12-bit, dual-channel 5.2GSPS or single-channel 10.4GSPS ADC with JESD204B interface and allows for (...)
User's guide
TRF1305-ADC32RFEVM Evaluation Module
The TRF1305-ADC32RFEVM is an evaluation module (EVM) designed to evaluate the ADC32RF5x family of high-speed, JESD204B-interface ADC paired with the TRF1305 fully-differential RF amplifier.
TRF0108-SP

Radiation-hardness-assured (RHA), near-DC to 12GHz, differential to single-ended (D2S) RF amplifier

TRF1218

Near-DC to >25GHz, 16dB gain single-ended to differential (S2D) RF amplifier

Approx. price (USD) 1ku | 70

TRF0213-SEP

Radiation-tolerant, near-DC to 14GHz, single-ended to differential (S2D) RF Amplifier

TRF0108-SEP

Radiation-tolerant, near-DC to 12GHz, differential to single-ended (D2S) RF amplifier