RF transmitters
Meet your performance, bandwidth and power requirements with high integration RF transmitters and RF DACs
Browse by category
High channel density, wide signal bandwidth and high resolution integrated data converters enable better dynamic range and lower bill of materials in the most demanding wireless, defense and test transmitter applications.
Related categories
All high-performance RF transceivers
All high-speed DACs >10 MSPS
Technical resources
Keys to quick success using high-speed data converters
High-speed signal chain training series
High-speed data converter fundamentals
Design & development resources
JESD204 Rapid Design IP for FPGAs connected to TI high-speed data converters
The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)
2T2R RF-Sampling Transceiver w/ Dual 14-Bit 3GSPS ADC/9GSPS DAC Clocking Solution Evaluation Module
The TSW40RF80 evaluation module (EVM) is a two-transmit two-receive (2T2R) RF-sampling transceiver reference design. The module contains the DAC38RF80 dual-channel RF-sampling digital-to-analog converter (DAC) and the ADC32RF45 dual-channel RF-sampling analog-to-digital converter (ADC).
The (...)
DAC38RF82 Dual-Channel, 14-Bit, 9-GSPS, 1x-24x Interpolating, 6 & 9 GHz PLL DAC Evaluation Module
New products
Radiation tolerant, 2-transmit, 2-receive (2T2R) RF-sampling transceiver, up to 12-GHz