Linear Hall-effect sensors

Enhance your system with linear Hall-effect sensors for position measurements such as tracking linear displacement or angular position of an object

Browse by category

Our linear Hall-effect sensors provide a number of features such as multiple output types and packaging options, high performance and low power. Whether detecting the linear travel of a magnet or the angular position of a rotary application, these sensors provide precise and dependable measurements to meet your system requirements.

Select by type


Device type


Supply voltage


Device package

Featured linear Hall-effect sensors

Benefits of our linear Hall-effect sensors

checkmark

Find the right product for your design

From simple solutions such as tracking the linear motion of an object to the usage of multiple linear sensors for liquid level sensing, our linear Hall-effect sensors have you covered.

checkmark

Quality and performance

Our linear Hall-effect sensors offer a multitude of features such as multiple output types and packaging options, high performance and low power to fit your system requirements.

checkmark

Customer support

We offer resources such as EVMs, software, application notes, reference designs, simulation tools (TIMSS) and online support (E2E) that help you incorporate our sensors into your product.

Our linear Hall-effect sensor advantages

Choose between multiple output types for your system needs:

  • Unipolar output enables you to achieve enhanced resolution of the strength or magnitude of the magnetic field.
  • Bipolar output allows you to determine the magnitude of the magnetic field if the polarity is unknown.
  • Pulse-width modulation eliminates the need for an analog-to-digital converter, increasing immunity to external noise and reducing cost.
Application note
Understanding and Applying Hall Effect Sensor Data Sheets (Rev. A)
Learn how to interpret data-sheet parameters and apply them to your system design
PDF | HTML
Application note
Linear Hall-Effect Sensor Angle Measurement Theory, Implementation... (Rev. B)
Learn how two one-dimensional linear Hall-effect sensors can be used to measure 2D angles, including both limited-angle and 360° rotation measurements
PDF | HTML
Application brief
Overview Using Linear Hall Effect Sensors to Measure (Rev. A)
Learn how linear Hall-effect sensors can be used for angle measurements
PDF
Featured products for output type
TMAG5253 ACTIVE Low-power linear Hall-effect sensor with enable pin in ultrasmall X2SON package
DRV5056 ACTIVE Ratiometric unipolar linear hall effect sensor with analog output
DRV5057 ACTIVE Linear hall effect sensor with digital PWM output

Obtain high-sensitivity accuracy and low noise with our linear Hall-effect sensors, which provide:

  • High-sensitivity accuracy across temperature for reliable measurements.
  • Optimized signal-chain performance and output that help reduce noise levels.
  • Low-sensitivity linearity errors as low as ±0.5%.
Resource
DRV5055EVM
DRV5055 evaluation module
Resource
DRV5055-ANGLE-EVM
DRV5055 angle evaluation module
Resource
DRV5055-5057EVM
DRV5055, DRV5056 and DRV5057 linear Hall-effect sensor evaluation module
Featured products for high performance
DRV5055 ACTIVE Ratiometric linear hall effect sensor with analog output
DRV5056 ACTIVE Ratiometric unipolar linear hall effect sensor with analog output
DRV5057 ACTIVE Linear hall effect sensor with digital PWM output

Our low-power linear Hall-effect sensors:

  • Extend system battery life spans and reduce maintenance costs.
  • Include one device (the TMAG5253) with an enable pin that has an ultra-low-power (nanoampere) shutdown mode and external power cycling at specific frequencies.
  • Increase overall system efficiency.
Application note
Low Power Design Using Hall-Effect Sensors (Rev. A)
Learn how Hall-effect sensors can be used in designs that require low-power devices
PDF | HTML
Application brief
Position Sensing in Gaming, AR, and VR Controllers
Learn how low-power Hall-effect sensors (including linear Hall-effect sensors) can be used for position sensing in gaming, AR and VR controllers
PDF | HTML
Application note
Gaming Trigger With Hall-Effect Sensors
Learn how low-power Hall-effect sensors (including linear Hall-effect sensors) can be used in gaming trigger applications
PDF | HTML
Featured products for low power
TMAG5253 ACTIVE Low-power linear Hall-effect sensor with enable pin in ultrasmall X2SON package

Reduce your sensor footprint and increase board space with our linear sensor options, which include:

  • Extra-small outline no-lead (X2SON), with a 1.54mm² footprint for space-constrained applications.
  • Small-outline transistor (SOT)-23 and transistor outline (TO)-92 industry-standard packaging; consider the SOT-23 for designs with small-size and low-cost requirements and the TO-92 for flexibility out of the printed circuit board, in-plane sensing, and through-hole-style manufacturing.
Resource
SOT-23 parametric selection table
Linear Hall-effect sensors with SOT-23 package
Resource
TO-92 parametric selection table
Linear Hall-effect sensors with TO-92 package
Featured products for packaging
TMAG5253 ACTIVE Low-power linear Hall-effect sensor with enable pin in ultrasmall X2SON package
DRV5055 ACTIVE Ratiometric linear hall effect sensor with analog output
DRV5056 ACTIVE Ratiometric unipolar linear hall effect sensor with analog output

Technical resources

Video series
Video series
TI Precision Labs - Magnetic Sensors
Check out our comprehensive TI Precision Labs curriculum for magnetic sensors, including linear Hall-effect sensors.
Application note
Application note
Linear Hall-Effect Sensor Angle Measurement Theory, Implementation... (Rev. B)
Learn about how single-axis linear Hall-effect sensors can be used for angle measurements.
document-pdfAcrobat PDF
Application note
Application note
Linear Hall-Effect Sensor Array Design (Rev. B)
Read about how you can use an array of single-axis linear Hall-effect sensors to measure absolute position over a long range.
document-pdfAcrobat PDF