Isolated temperature sensors
High-voltage thermal monitoring made easy
New products
Automotive, ±2.5°C 5kVRMS reinforced isolated temperature sensor with analog output
Approx. price (USD) 1ku | 1.606
±1.5°C 5kVRMS reinforced isolated temperature sensor with analog output
Approx. price (USD) 1ku | 1.235
Why choose our isolated temperature sensors in high voltage applications?
Fast thermal response time and high accuracy
Direct metal connection to high voltage targets for fast, accurate, and reliable thermal response - no need for calibration or thermal conducting compound.
Cost-effective integrated isolation
Achieve robust isolation across a wide temperature range. Integrate power, data, and isolation in one easy surface mount device, optimizing your bill of materials.
Simplicity and ease of use
Enables direct connection between high-voltage target and the MCU/ADC on the low-voltage plane. Greatly simplifies design while simutanesouly reducing additional components.