Digital demultiplexers & decoders
Buffered 1-bit to 4-bit decoders that are great for input/output expansion
Resolve common I/O limitation issues such as increasing the number of inputs on a microcontroller or increasing the number of outputs on a microcontroller with our portfolio than 100 digital demultiplexers and decoders. Included are 1-to-2, 2-to-4, and 3-to-8 line demultiplexers/decoders.
Why should you choose our digital demultiplexers & decoders?
Diverse package offering
20 different package types in four different pin counts provides options for any application
Strobe enable and address latching options
Enable high outputs or addressable latching options allow the user to change these inputs without affecting outputs
Schmitt-trigger inputs
Leading to superior noise immunity and more reliable performance
Anatomy of a logic part number
Learn more about the different TI logic families and their specifications
Logic part numbers use a formulaic naming system to denote the device's functionality and features. This video reviews the components to a logic part's name.