ADC32RF52
- 14-Bit, dual channel 1.5-GSPS ADC
- Noise spectral density:
- NSD = -153 dBFS/Hz (no AVG)
- NSD = -156 dBFS/Hz (2x AVG)
- NSD = -159 dBFS/Hz (4x AVG)
- Single core (non-interleaved) ADC architecture
- Aperture jitter: 50 fs
- Low close-in residual phase noise:
- -133 dBc/Hz at 10 kHz offset
- Spectral performance (f IN = 900 MHz, -4 dBFS):
- 2x internal averaging
- SNR: 66.8 dBFS
- SFDR HD2,3: 74 dBc
- SFDR worst spur: 90 dBFS
- Input fullscale: 1.0/1.1 Vpp (1/1.8 dBm)
- Code error rate (CER): 10 -15
- Full power input bandwidth (-3 dB): 1.6 GHz
- JESD204B serial data interface
- Maximum lane rate: 13 Gbps
- Supports subclass 1 deterministic latency
- Digital down-converters
- Up to four DDC per ADC channel
- Complex output: 4x, 16x to 128x decimation
- 48-bit NCO phase coherent frequency hopping
- Fast frequency hopping: < 1 us
- Power consumption: 1.8 W/channel (2x AVG)
- Power supplies: 1.8 V, 1.2 V
The ADC32RF52 is a single core 14-bit, 1.5 GSPS, dual channel analog to digital converter (ADC) that supports RF sampling with input frequencies up to 2 GHz. The design maximizes signal-to-noise ratio (SNR) and delivers a noise spectral density of -153 dBFS/Hz. Using additional internal ADCs along with on-chip signal averaging, the noise density improves to -156 dBFS/Hz (2x AVG) and -159 dBFS/Hz (4x AVG).
Each ADC channel can be connected to a quad-band digital down-converter (DDC) using a 48-bit NCO which supports phase coherent frequency hopping. Using the GPIO pins for NCO frequency control, frequency hopping can be achieved in less than 1 µs.
The ADC32RF52 supports the JESD204B serial data interface with subclass 1 deterministic latency using data rates up to 13 Gbps.
The power efficient ADC architecture consumes 1.4 W/ch at 1.5 Gsps and provides power scaling with lower sampling rates.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | ADC32RF52 Dual Channel 14-bit 1.5-GSPS RF Sampling Data Converter datasheet | PDF | HTML | 27 Sep 2023 |
| Analog Design Journal | Exploración del salto rápido de frecuencia en los convertidores de datos de muestreo de RF en aplicaciones de | PDF | HTML | 21 May 2026 | |
| Analog Design Journal | Schneller Frequenzsprung in HFAbtastdatenwandlern in Prüf- und Messanwendungen | PDF | HTML | 21 May 2026 | |
| Analog Design Journal | Sampling around Nyquist holes in high-speed converters | PDF | HTML | 16 May 2025 | |
| Application note | Comparing Active vs. Passive High-Speed/RF A/D Converter Front Ends | PDF | HTML | 28 Mar 2025 | |
| Application note | Evaluating High-Speed, RF ADC Converter Front-end Architectures | PDF | HTML | 26 Mar 2025 | |
| Analog Design Journal | Exploring fast frequency hopping in RF sampling data converters in test and measurement applications | PDF | HTML | 09 Sep 2024 | |
| Application note | Improve SFDR Using Calibration in High-Speed ADCs | PDF | HTML | 19 Jun 2023 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADC32RF55EVM — ADC32RF55 evaluation module for dual-channel 14-bit 3GSPS RF-sampling ADC with low NSD
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VQFNP (RTD) | 64 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.