ADC3648
14-bit two-channel 250MSPS ADC with LVDS interface and up to 32768x decimation
ADC3648
- 14-bit, dual channel 250 and 500MSPS ADC
- Noise spectral density: -158.5dBFS/Hz
- Thermal Noise: 74.5dBFS
- Single core (non-interleaved) ADC architecture
- Power consumption:
- 300mW/channel (500MSPS)
- 250mW/channel (250MSPS)
- Aperture jitter: 75fs
- Buffered analog inputs
- Programmable 100Ω to 200Ω termination
- Input full scale: 2Vpp
- Full power input bandwidth (-3dB): 1.4GHz
- Spectral performance (fIN = 70MHz, -1dBFS):
- SNR: 73.8dBFS
- SFDR HD2,3: 84dBc
- SFDR worst spur: 90dBFS
- Digital down-converters (DDCs)
- Up to four independent DDCs
- Complex and real decimation
- Decimation: /2, /4 to /32768 decimation
- 48-bit NCO phase coherent frequency hopping
- DDR, Serial LVDS interface
- 14-bit Parallel DDR LVDS for DDC bypass
- 16-bit Serial LVDS for decimation
- 32-bit output option for high decimation
The ADC3648 and ADC3649 (ADC364x) are a 14-bit, 250MSPS and 500MSPS, dual channel analog to digital converter (ADC). The devices are designed for high signal-to-noise ratio (SNR) and deliver a noise spectral density of -158.5dBFS/Hz (500MSPS).
The power efficient ADC architecture consumes 300mW/ch at 500MSPS and provides power scaling with lower sampling rates (250mW/ch at 250MSPS).
The ADC364x includes an optional quad band digital down-converter (DDC) supporting wide band decimation by 2 to narrow band decimation by 32768. The DDC uses a 48-bit NCO which supports phase coherent and phase continuous frequency hopping.
The ADC364x is outfitted with a flexible LVDS interface. In decimation bypass mode, the device uses a 14-bit wide parallel DDR LVDS interface. When using decimation, the output data is transmitted using a serial LVDS interface reducing the number of lanes needed as decimation increases. For high decimation rates, the output resolution can be increased to 32-bit.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | ADC364x Dual-Channel, 14-Bit 250MSPS and 500MSPS Analog-to-Digital Converter (ADC) datasheet (Rev. B) | PDF | HTML | 05 Jun 2025 |
| Application note | Optimizing IFF Transponder Turnaround Time Using Ultra-Low Latency ADCs | PDF | HTML | 16 Jul 2026 | |
| Analog Design Journal | Sampling around Nyquist holes in high-speed converters | PDF | HTML | 16 May 2025 | |
| Application note | Comparing Active vs. Passive High-Speed/RF A/D Converter Front Ends | PDF | HTML | 28 Mar 2025 | |
| Application note | Evaluating High-Speed, RF ADC Converter Front-end Architectures | PDF | HTML | 26 Mar 2025 | |
| Application note | Improving MSPS ADC’s SFDR While Relaxing AAF Requirements and Using Integrated DDC Features | PDF | HTML | 18 Feb 2025 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADC3669EVM — ADC3669 evaluation module
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| VQFNP (RTD) | 64 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.