Product details

Sample rate (max) (Msps) 65 Resolution (Bits) 18 Number of input channels 2 Interface type Serial LVDS Analog input BW (MHz) 200 Features Bypass Mode, Decimating Filter, Differential Inputs, Dual Channel, High Dynamic Range, High Performance, Internal Reference, LVDS interface, Low Power, Low latency Rating HiRel Enhanced Product Peak-to-peak input voltage range (V) 3.2 Power consumption (typ) (mW) 186 Architecture SAR SNR (dB) 83.8 ENOB (Bits) 13.7 SFDR (dB) 89 Operating temperature range (°C) -55 to 105 Input buffer No
Sample rate (max) (Msps) 65 Resolution (Bits) 18 Number of input channels 2 Interface type Serial LVDS Analog input BW (MHz) 200 Features Bypass Mode, Decimating Filter, Differential Inputs, Dual Channel, High Dynamic Range, High Performance, Internal Reference, LVDS interface, Low Power, Low latency Rating HiRel Enhanced Product Peak-to-peak input voltage range (V) 3.2 Power consumption (typ) (mW) 186 Architecture SAR SNR (dB) 83.8 ENOB (Bits) 13.7 SFDR (dB) 89 Operating temperature range (°C) -55 to 105 Input buffer No
WQFN (RSB) 40 25 mm² 5 x 5
  • Radiation tolerant (-SEP only):
    • Single-event latch-up (SEL) immune up to LET = 43 MeV-cm2/mg
    • Single-event functional interrupt (SEFI) characterized up to LET = 43 MeV-cm2/mg
    • Total ionizing dose (TID): 30 krad(Si)
  • Enhanced product (-EP and -SEP):
    • Meets ASTM E595 outgassing specification
    • Vendor item drawing (VID)
    • Temperature range: –55°C to 105°C
    • One fabrication, assembly, and test site
    • Gold bond wire, NiPdAu lead finish
    • Wafer lot traceability
    • Extended product life cycle
  • Dual channel, 65 MSPS ADC
  • 18-bit resolution (no missing codes)
  • Noise floor: -160 dBFS/Hz
  • Low power 94 mW/ch (at 65MSPS)
  • Latency: 1-2 clock cycles
  • INL: ±7, DNL: ±0.7 LSB (typical)
  • Reference options: external or internal
  • On-chip DSP (optional/bypassable)
    • Decimation by 2, 4, 8, 16, 32
    • 32-bit NCO
  • Serial LVDS digital interface (2-, 1- and 1/2-wire)
  • Small footprint: 40-QFN (5x5 mm) package
  • Spectral performance (fIN = 5MHz):
    • SNR: 83.8dBFS
    • SFDR: 89dBc HD2, HD3
    • SFDR: 101dBFS Worst spur
  • Radiation tolerant (-SEP only):
    • Single-event latch-up (SEL) immune up to LET = 43 MeV-cm2/mg
    • Single-event functional interrupt (SEFI) characterized up to LET = 43 MeV-cm2/mg
    • Total ionizing dose (TID): 30 krad(Si)
  • Enhanced product (-EP and -SEP):
    • Meets ASTM E595 outgassing specification
    • Vendor item drawing (VID)
    • Temperature range: –55°C to 105°C
    • One fabrication, assembly, and test site
    • Gold bond wire, NiPdAu lead finish
    • Wafer lot traceability
    • Extended product life cycle
  • Dual channel, 65 MSPS ADC
  • 18-bit resolution (no missing codes)
  • Noise floor: -160 dBFS/Hz
  • Low power 94 mW/ch (at 65MSPS)
  • Latency: 1-2 clock cycles
  • INL: ±7, DNL: ±0.7 LSB (typical)
  • Reference options: external or internal
  • On-chip DSP (optional/bypassable)
    • Decimation by 2, 4, 8, 16, 32
    • 32-bit NCO
  • Serial LVDS digital interface (2-, 1- and 1/2-wire)
  • Small footprint: 40-QFN (5x5 mm) package
  • Spectral performance (fIN = 5MHz):
    • SNR: 83.8dBFS
    • SFDR: 89dBc HD2, HD3
    • SFDR: 101dBFS Worst spur

The ADC3683-xEP uses a serial LVDS (SLVDS) interface to output the data which minimizes the number of digital interconnects. The device supports two-lane, one-lane and half-lane options. The device is available in a 40-pin QFN package (5 mm x 5 mm) and supports the extended temperature range from -55 to +105⁰C

The ADC3683-xEP uses a serial LVDS (SLVDS) interface to output the data which minimizes the number of digital interconnects. The device supports two-lane, one-lane and half-lane options. The device is available in a 40-pin QFN package (5 mm x 5 mm) and supports the extended temperature range from -55 to +105⁰C

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet ADC3683-SEP ADC3683-EP 18-bit 65MSPS Low Noise Low Power Dual Channel ADC datasheet PDF | HTML 11 Feb 2025
* Radiation & reliability report ADC3683-EP Enhanced Product Qualification and Reliability Report PDF | HTML 13 Mar 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC3683EVM — ADC3683 dual-channel, 18-bit, 65MSPS, low-noise, ultra-low-power ADC evaluation module

The ADC3683 evaluation module (EVM) is designed to evaluate the ADC3683 family of high-speed analog-to-digital converters (ADCs). The EVM is populated with the ADC3683, a 18-bit, dual-channel 65MSPS ADC with serial LVDS interface and allows for evaluation of all sample rates and single or dual (...)
User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN (RSB) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos