The ADC3908Dx and
ADC3908Sx are a
family of ultra-low power 8-bit 125MSPS high-speed dual and single channel
analog-to-digital converters. High-speed control loops benefit from the short
latency of only 1 clock cycle. The ADC consumes only 90mW at 125MSPS with a power
consumption that scales with lower sampling rates.
The ADC3908Dx and
ADC3908Sx uses
parallel DDR or SDR CMOS interface to output the data, and can be driven at +1.8V or
+3.3V to accommodate various receiver requirements. The analog input and output
interface can be easily configured via pin control (Interface Configuration Table). The device is a pin-to-pin compatible
family of ADCs with 8 and 10-bit resolution and different speed grades. The device
is available in a 32-pin VQFN package, and supports industrial temperature range
from -40 to +105°C.
The ADC3908Dx and
ADC3908Sx are a
family of ultra-low power 8-bit 125MSPS high-speed dual and single channel
analog-to-digital converters. High-speed control loops benefit from the short
latency of only 1 clock cycle. The ADC consumes only 90mW at 125MSPS with a power
consumption that scales with lower sampling rates.
The ADC3908Dx and
ADC3908Sx uses
parallel DDR or SDR CMOS interface to output the data, and can be driven at +1.8V or
+3.3V to accommodate various receiver requirements. The analog input and output
interface can be easily configured via pin control (Interface Configuration Table). The device is a pin-to-pin compatible
family of ADCs with 8 and 10-bit resolution and different speed grades. The device
is available in a 32-pin VQFN package, and supports industrial temperature range
from -40 to +105°C.