Product details

Resolution (Bits) 12 Sample rate (max) (ksps) 3.3 Number of input channels 4 Interface type I2C Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode Internal Input voltage range (max) (V) 3.6 Input voltage range (min) (V) 0 Features Comparator, Oscillator, PGA Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 0.3 Analog supply voltage (min) (V) 2 Analog supply voltage (max) (V) 3.6 Digital supply (min) (V) 2 Digital supply (max) (V) 3.6
Resolution (Bits) 12 Sample rate (max) (ksps) 3.3 Number of input channels 4 Interface type I2C Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode Internal Input voltage range (max) (V) 3.6 Input voltage range (min) (V) 0 Features Comparator, Oscillator, PGA Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 0.3 Analog supply voltage (min) (V) 2 Analog supply voltage (max) (V) 3.6 Digital supply (min) (V) 2 Digital supply (max) (V) 3.6
DSBGA (YCJ) 12 1.471168 mm² (1.448 mm × 1.016 mm) VSSOP (DGS) 10 14.7 mm² (3 mm × 4.9 mm)
  • Noise-free resolution: 12 bits
  • Supply voltage range: 2.0 V to 3.6 V
  • Low current consumption:
    • 150 µA (continuous-conversion mode)
  • Programmable data rate: 128 SPS to 3.3 kSPS
  • Single-cycle settling
  • Internal low-drift voltage reference
  • Internal oscillator
  • Digital comparator with ALERT output pin
  • I2C interface:
    • Four pin-selectable address
    • Compatible with 1.8-V I2C bus voltages
  • Operating temperature range:
    • –40°C to +125°C
  • Noise-free resolution: 12 bits
  • Supply voltage range: 2.0 V to 3.6 V
  • Low current consumption:
    • 150 µA (continuous-conversion mode)
  • Programmable data rate: 128 SPS to 3.3 kSPS
  • Single-cycle settling
  • Internal low-drift voltage reference
  • Internal oscillator
  • Digital comparator with ALERT output pin
  • I2C interface:
    • Four pin-selectable address
    • Compatible with 1.8-V I2C bus voltages
  • Operating temperature range:
    • –40°C to +125°C

The ADS1014L and ADS1015L (ADS101xL) are precision, low-power, 12-bit, I2C-compatible, analog-to-digital converters (ADCs) offered in ultra-small, 12-pin DSBGA and a 10-pin VSSOP packages. The ADS101xL incorporate a low-drift voltage reference and an oscillator. The ADS101xL also incorporate a programmable gain amplifier (PGA) and a digital comparator. These features, along with the device wide operating supply range, are useful for power- and space-constrained, sensor measurement applications.

The ADS101xL perform conversions at data rates up to 3300 samples per second (SPS). The PGA offers input ranges from ±256 mV to ±6.144 V, allowing precise large- and small-signal measurements. The ADS1015L features an input multiplexer (MUX) that allows two differential or four single-ended input measurements. Use the digital comparator in the ADS101xL for under- and overvoltage detection.

The ADS1014L and ADS1015L (ADS101xL) are precision, low-power, 12-bit, I2C-compatible, analog-to-digital converters (ADCs) offered in ultra-small, 12-pin DSBGA and a 10-pin VSSOP packages. The ADS101xL incorporate a low-drift voltage reference and an oscillator. The ADS101xL also incorporate a programmable gain amplifier (PGA) and a digital comparator. These features, along with the device wide operating supply range, are useful for power- and space-constrained, sensor measurement applications.

The ADS101xL perform conversions at data rates up to 3300 samples per second (SPS). The PGA offers input ranges from ±256 mV to ±6.144 V, allowing precise large- and small-signal measurements. The ADS1015L features an input multiplexer (MUX) that allows two differential or four single-ended input measurements. Use the digital comparator in the ADS101xL for under- and overvoltage detection.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
ADS1115L ACTIVE 16-bit, 860-SPS four-channel delta-sigma ADC with PGA, comparator and 1.8-V I²C bus voltage support Increased performance, 16-bit and reduced sampling rate
ADS1015 ACTIVE 12-bit, 3.3-kSPS, 4-channel, delta-sigma ADC with PGA, oscillator, VREF, comparator and I2C Standard I²C bus voltage support

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet ADS101xL Ultra-Small, Low-Power, 12-Bit, 3.3-kSPS ADCs With PGA, Comparator and 1.8-V I2 C Bus Voltage Support datasheet PDF | HTML Jan 8, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS1115EVM-PDK — ADS1115 evaluation module for 16-bit, 860-SPS four-channel delta-sigma ADC

The ADS1115 evaluation module (EVM) performance demonstration kit (PDK) is a complete solution for evaluating the ADS1115, which is a 16-bit, ultra-small, low-power, precision analog-to-digital converter (ADC). Power and I/O are provided via USB connection and a simple software interface. Analog (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Driver or library

ADS1015SW-LINUX — Linux driver for ADS1015

The Linux driver supports the ADS1015 and ADS1115 12-Bit ADCs with Integrated MUX, PGA, Comparator, Oscillator, and Reference. The Linux driver supports communication through the I2C bus and interfaces with the IIO sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through (...)

Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YCJ) 12 Ultra Librarian
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos