ADS1118-Q1

ACTIVE

Product details

Resolution (Bits) 16 Sample rate (max) (ksps) 0.86 Number of input channels 4 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Automotive TI functional safety category Functional Safety-Capable Reference mode Internal Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features Oscillator, PGA, Temp Sensor Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 0.3 Analog supply voltage (min) (V) 2 Analog supply voltage (max) (V) 5.5 Digital supply (min) (V) 2 Digital supply (max) (V) 5.5
Resolution (Bits) 16 Sample rate (max) (ksps) 0.86 Number of input channels 4 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Automotive TI functional safety category Functional Safety-Capable Reference mode Internal Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features Oscillator, PGA, Temp Sensor Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 0.3 Analog supply voltage (min) (V) 2 Analog supply voltage (max) (V) 5.5 Digital supply (min) (V) 2 Digital supply (max) (V) 5.5
VSSOP (DGS) 10 14.7 mm² (3 mm × 4.9 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Wide supply range: 2 V to 5.5 V
  • Low current consumption:
    • Continuous mode: only 150 µA
    • Single-shot mode: automatic power-down
  • Programmable data rate: 8 SPS to 860 SPS
  • Single-cycle settling
  • Internal low-drift voltage reference
  • Internal temperature sensor:
    2°C (maximum) error
  • Internal oscillator
  • Internal PGA
  • Four single-ended or two differential inputs
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Wide supply range: 2 V to 5.5 V
  • Low current consumption:
    • Continuous mode: only 150 µA
    • Single-shot mode: automatic power-down
  • Programmable data rate: 8 SPS to 860 SPS
  • Single-cycle settling
  • Internal low-drift voltage reference
  • Internal temperature sensor:
    2°C (maximum) error
  • Internal oscillator
  • Internal PGA
  • Four single-ended or two differential inputs

The ADS1118-Q1 is a precision, low power, 16-bit analog-to-digital converter (ADC) that provides all features necessary to measure the most common sensor signals. The ADS1118-Q1 integrates a programmable gain amplifier (PGA), voltage reference, oscillator, and high-accuracy temperature sensor. These features, along with a wide power-supply range from 2 V to 5.5 V, make the
ADS1118-Q1 ideally suited for power- and space-constrained, sensor-measurement applications.

The ADS1118-Q1 performs conversions at data rates up to 860 samples per second (SPS). The PGA offers input ranges from ±256 mV to ±6.144 V, allowing both large and small signals to be measured with high resolution. An input multiplexer (mux) allows measurement of two differential or four single-ended inputs. The high-accuracy temperature sensor is used for system-level temperature monitoring, or cold-junction compensation for thermocouples.

The ADS1118-Q1 operates either in continuous-conversion mode, or in a single-shot mode that automatically powers down after a conversion. Single-shot mode significantly reduces current consumption during idle periods. Data are transferred through a serial peripheral interface (SPI™). The ADS1118-Q1 is specified from –40°C to +125°C.

The ADS1118-Q1 is a precision, low power, 16-bit analog-to-digital converter (ADC) that provides all features necessary to measure the most common sensor signals. The ADS1118-Q1 integrates a programmable gain amplifier (PGA), voltage reference, oscillator, and high-accuracy temperature sensor. These features, along with a wide power-supply range from 2 V to 5.5 V, make the
ADS1118-Q1 ideally suited for power- and space-constrained, sensor-measurement applications.

The ADS1118-Q1 performs conversions at data rates up to 860 samples per second (SPS). The PGA offers input ranges from ±256 mV to ±6.144 V, allowing both large and small signals to be measured with high resolution. An input multiplexer (mux) allows measurement of two differential or four single-ended inputs. The high-accuracy temperature sensor is used for system-level temperature monitoring, or cold-junction compensation for thermocouples.

The ADS1118-Q1 operates either in continuous-conversion mode, or in a single-shot mode that automatically powers down after a conversion. Single-shot mode significantly reduces current consumption during idle periods. Data are transferred through a serial peripheral interface (SPI™). The ADS1118-Q1 is specified from –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
ADS1018-Q1 ACTIVE Automotive, 12-bit, 3.3-kSPS, 4-ch, delta-sigma ADC with PGA, oscillator, VREF, temp sensor and SPI Higher sample rate (3.3 kSPS), lower resolution (12-bit)

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS1118EVM — ADS1118 16-bit, 860-SPS, 4-channel, delta-sigma ADC evaluation module

The ADS1118 evaluation module (EVM) is a complete solution for evaluation of the ADS1118 ultra-small, low-power, precision 16-bit analog-to-digital converter (ADC). Power and I/O are provided via USB connection and a simple software interface. Analog inputs can be connected to a terminal block (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Support software

ADS1118-C-EXAMPLE-CODE — ADS1118 example C code

Expedite your embedded design using this example C code for the ADS1118
Supported products & hardware
Simulation model

ADS1118 IBIS Model

SBAM083.ZIP (70 KB) - IBIS model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Reference design

TIDA-01235 — Automotive High Temperature Sensor (HTS) Reference Design

The main focus of the TIDA-01235 reference design is to provide a high density, low cost, and good accuracy thermocouple analog front end. The protection strategies involved in the design protect the analog front end from coupling transients. This design meets the requirements of (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos