The ADS1119 is a precision, 16-bit,
analog-to-digital converter (ADC) that includes all features necessary to implement the most common
system monitoring functions, such as supply voltage, current, and temperature monitoring. The
device features two differential or four single-ended inputs through a flexible input multiplexer
(MUX), rail-to-rail input buffers, a programmable gain stage, a voltage reference, and an
oscillator.
The device includes buffers that allow high-impedance sources to be directly connected to
the device. A gain stage follows the buffers which provides selectable gains of 1 and 4. The
ADS1119 can perform conversions at data rates as high as 1000 samples per
second (SPS) with single-cycle settling. At 20 SPS, the digital filter offers simultaneous 50-Hz
and 60-Hz rejection for noisy industrial applications.
The ADS1119 features a 2-wire,
I2C-compatible interface that supports I2C
bus speeds up to 1 Mbps. 16 different I2C addresses can be selected for
the device via two address pins.
The ADS1119 is offered in a leadless 16-pin WQFN or a 16-pin TSSOP
package and is specified over a temperature range of –40°C to +125°C.
The ADS1119 is a precision, 16-bit,
analog-to-digital converter (ADC) that includes all features necessary to implement the most common
system monitoring functions, such as supply voltage, current, and temperature monitoring. The
device features two differential or four single-ended inputs through a flexible input multiplexer
(MUX), rail-to-rail input buffers, a programmable gain stage, a voltage reference, and an
oscillator.
The device includes buffers that allow high-impedance sources to be directly connected to
the device. A gain stage follows the buffers which provides selectable gains of 1 and 4. The
ADS1119 can perform conversions at data rates as high as 1000 samples per
second (SPS) with single-cycle settling. At 20 SPS, the digital filter offers simultaneous 50-Hz
and 60-Hz rejection for noisy industrial applications.
The ADS1119 features a 2-wire,
I2C-compatible interface that supports I2C
bus speeds up to 1 Mbps. 16 different I2C addresses can be selected for
the device via two address pins.
The ADS1119 is offered in a leadless 16-pin WQFN or a 16-pin TSSOP
package and is specified over a temperature range of –40°C to +125°C.