Product details

Resolution (Bits) 16 Number of input channels 2 Interface type Serial Architecture Delta-Sigma Modulator Input type Differential, Single-ended Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 5 Input voltage range (min) (V) 0 Features Oscillator Operating temperature range (°C) -40 to 105 Power consumption (typ) (mW) 65.5 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 90 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.5
Resolution (Bits) 16 Number of input channels 2 Interface type Serial Architecture Delta-Sigma Modulator Input type Differential, Single-ended Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 5 Input voltage range (min) (V) 0 Features Oscillator Operating temperature range (°C) -40 to 105 Power consumption (typ) (mW) 65.5 Analog supply voltage (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 SNR (dB) 90 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.5
TSSOP (PW) 24 49.92 mm² (7.8 mm × 6.4 mm)
  • 16-Bit Resolution
  • 13-Bit Linearity
  • ±2.3V Specified Input Voltage Range
  • Internal Reference Voltage: 2%
  • Gain Error: 0.5%
  • Two Independent Delta-Sigma Modulators
  • Two Input Reference Buffers
  • On-Chip Oscillator
  • Selectable Internal or External Clock
  • Specified Temperature Range: –40°C to +105°C
  • TSSOP-24 Package
  • APPLICATIONS
    • Motor Control
    • Current Measurement
    • Resolver
    • Industrial Process Control
    • Instrumentation

All trademarks are the property of their respective owners.

  • 16-Bit Resolution
  • 13-Bit Linearity
  • ±2.3V Specified Input Voltage Range
  • Internal Reference Voltage: 2%
  • Gain Error: 0.5%
  • Two Independent Delta-Sigma Modulators
  • Two Input Reference Buffers
  • On-Chip Oscillator
  • Selectable Internal or External Clock
  • Specified Temperature Range: –40°C to +105°C
  • TSSOP-24 Package
  • APPLICATIONS
    • Motor Control
    • Current Measurement
    • Resolver
    • Industrial Process Control
    • Instrumentation

All trademarks are the property of their respective owners.

The ADS1209 is a two-channel, high-performance, delta-sigma () modulator with an 86dB dynamic range, operating from a single +5V supply. The differential inputs are ideal for direct connection to signal sources in an industrial environment. With the appropriate digital filter and modulator rate, the device can be used to achieve 16-bit analog-to-digital (A/D) conversion with no missing codes. Effective accuracy of 14 bits can be obtained with a digital filter bandwidth of 20kHz at a modulator rate of 10MHz. The ADS1209 is designed for use in high-resolution measurement applications including current measurements, industrial process control, and resolvers. It is available in a TSSOP-24 package and is specified for operation over the ambient temperature range of –40°C to +105°C.

The ADS1209 is a two-channel, high-performance, delta-sigma () modulator with an 86dB dynamic range, operating from a single +5V supply. The differential inputs are ideal for direct connection to signal sources in an industrial environment. With the appropriate digital filter and modulator rate, the device can be used to achieve 16-bit analog-to-digital (A/D) conversion with no missing codes. Effective accuracy of 14 bits can be obtained with a digital filter bandwidth of 20kHz at a modulator rate of 10MHz. The ADS1209 is designed for use in high-resolution measurement applications including current measurements, industrial process control, and resolvers. It is available in a TSSOP-24 package and is specified for operation over the ambient temperature range of –40°C to +105°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
ADS1205 ACTIVE Two 1-Bit, 10MHz, 2nd-Order, Delta-Sigma Modulator Smaller temperature range (-40 to 85 C)
Similar functionality to the compared device.
ADS1204 ACTIVE Four Delta-Sigma Modulators, 10MHz CLK, 0-5V Input, 16-Bit Resolution Higher channel count (4-Ch), higher power consumption (122 mW)
ADS1203 ACTIVE Current-shunt delta-sigma modulator, 10MHz CLK, +/-250mV input, 16-bit resolution, ext ref option Lower channel count (1-Ch), single ended and differential input types

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet Two, 1-Bit, 10MHz, 2nd-Order, Delta-Sigma Modulators datasheet Feb 9, 2010
Application note Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML Mar 29, 2023
Analog design Journal How delta-sigma ADCs work, Part 1 (Rev. A) Sep 19, 2016
E-book Best of Baker's Best: Precision Data Converters -- Delta-Sigma ADCs Mar 19, 2015
Analog design Journal Closed-loop motor control: An introduction to rotary resolvers and encoders Apr 11, 2014
Analog design Journal How delta-sigma ADCs work, Part 2 Nov 9, 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC1210MB-EVM — AMC1210 motherboard evaluation module

The AMC1210MB-EVM is a complete evaluation kit for the AMC1210 & ADS1205 in resolver applications and part of a modular evaluation system for evaluating TI delta-sigma modulators. The AMC1210MB-EVM software allows use of the AMC1210 in a variety of configurations for resolver and current shunt (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

ADS1205, ADS1209 IBIS Model

SBAM024.ZIP (92 KB) - IBIS model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Calculation tool

SBAR010 — Delta Sigma Modulator Filter Calculator

Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Reference design

TIDA-RESOLVER-APPLICATIONS-REFERENCE-DESIGN — Motherboard/controller for the AMC1210

This is a reference design for resolver applications and part of a modular system for evaluating our delta-sigma modulators. The software included allows use of the AMC1210 in a variety of configurations for resolver and current-shunt applications and features a data-export utility to support data (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos