A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
ADS124S08 ACTIVE 24-bit, 4-kSPS, 12-ch delta-sigma ADC with PGA and voltage reference for sensor measurement More analog inputs (12), faster sample rate (4 kSPS)

Product details

Resolution (Bits) 24 Sample rate (max) (ksps) 0.78 Number of input channels 8 Interface type SPI Architecture Delta-Sigma Input type Differential Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features 50/60 Hz Rejection, Excitation Current Sources (iDACs), GPIO, Oscillator, PGA Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 0.6 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
Resolution (Bits) 24 Sample rate (max) (ksps) 0.78 Number of input channels 8 Interface type SPI Architecture Delta-Sigma Input type Differential Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features 50/60 Hz Rejection, Excitation Current Sources (iDACs), GPIO, Oscillator, PGA Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 0.6 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
TQFP (PFB) 48 81 mm² 9 x 9
  • 24 BITS, NO MISSING CODES
  • 0.0015% INL
  • 22 BITS EFFECTIVE RESOLUTION (PGA = 1), 19 BITS (PGA = 128)
  • PGA FROM 1 TO 128
  • SINGLE-CYCLE SETTLING MODE
  • PROGRAMMABLE DATA OUTPUT RATES: up to 1kHz
  • ON-CHIP 1.25V/2.5V REFERENCE
  • EXTERNAL DIFFERENTIAL REFERENCE: 0.1V to 2.5V
  • ON-CHIP CALIBRATION
  • SPI™-COMPATIBLE
  • 2.7V TO 5.25V
  • < 1mW POWER CONSUMPTION
  • APPLICATIONS
    • INDUSTRIAL PROCESS CONTROL
    • LIQUID/GAS CHROMATOGRAPHY
    • BLOOD ANALYSIS
    • SMART TRANSMITTERS
    • PORTABLE INSTRUMENTATION
    • WEIGHT SCALES
    • PRESSURE TRANSDUCERS

SPI is a trademark of Motorola.
All other trademarks are the property of their respective owners.

  • 24 BITS, NO MISSING CODES
  • 0.0015% INL
  • 22 BITS EFFECTIVE RESOLUTION (PGA = 1), 19 BITS (PGA = 128)
  • PGA FROM 1 TO 128
  • SINGLE-CYCLE SETTLING MODE
  • PROGRAMMABLE DATA OUTPUT RATES: up to 1kHz
  • ON-CHIP 1.25V/2.5V REFERENCE
  • EXTERNAL DIFFERENTIAL REFERENCE: 0.1V to 2.5V
  • ON-CHIP CALIBRATION
  • SPI™-COMPATIBLE
  • 2.7V TO 5.25V
  • < 1mW POWER CONSUMPTION
  • APPLICATIONS
    • INDUSTRIAL PROCESS CONTROL
    • LIQUID/GAS CHROMATOGRAPHY
    • BLOOD ANALYSIS
    • SMART TRANSMITTERS
    • PORTABLE INSTRUMENTATION
    • WEIGHT SCALES
    • PRESSURE TRANSDUCERS

SPI is a trademark of Motorola.
All other trademarks are the property of their respective owners.

The ADS1216 is a precision, wide dynamic range, delta-sigma, Analog-to-Digital (A/D) converter with 24-bit resolution operating from 2.7V to 5.25V supplies. The delta-sigma A/D converter provides up to 24 bits of no-missing-code performance and an effective resolution of 22 bits.

The eight input channels are multiplexed. Internal buffering can be selected to provide a very high input impedance for direct connection to transducers or low-level voltage signals. Burnout current sources are provided that allow for the detection of an open or shorted sensor. An 8-bit Digital-to-Analog Converter (DAC) provides an offset correction with a range of 50% of the FSR (Full-Scale Range).

The PGA (Programmable Gain Amplifier) provides selectable gains of 1 to 128 with an effective resolution of 19 bits at a gain of 128. The A/D conversion is accomplished with a second-order delta-sigma modulator and programmable sinc filter. The reference input is differential and can be used for ratiometric cancellation. The onboard current DACs operate independently with the maximum current set by an external resistor.

The serial interface is SPI-compatible. Eight bits of digital I/O are also provided that can be used for input or output. The ADS1216 is designed for high-resolution measurement applications in smart transmitters, industrial process control, weight scales, chromatography, and portable instrumentation.

The ADS1216 is a precision, wide dynamic range, delta-sigma, Analog-to-Digital (A/D) converter with 24-bit resolution operating from 2.7V to 5.25V supplies. The delta-sigma A/D converter provides up to 24 bits of no-missing-code performance and an effective resolution of 22 bits.

The eight input channels are multiplexed. Internal buffering can be selected to provide a very high input impedance for direct connection to transducers or low-level voltage signals. Burnout current sources are provided that allow for the detection of an open or shorted sensor. An 8-bit Digital-to-Analog Converter (DAC) provides an offset correction with a range of 50% of the FSR (Full-Scale Range).

The PGA (Programmable Gain Amplifier) provides selectable gains of 1 to 128 with an effective resolution of 19 bits at a gain of 128. The A/D conversion is accomplished with a second-order delta-sigma modulator and programmable sinc filter. The reference input is differential and can be used for ratiometric cancellation. The onboard current DACs operate independently with the maximum current set by an external resistor.

The serial interface is SPI-compatible. Eight bits of digital I/O are also provided that can be used for input or output. The ADS1216 is designed for high-resolution measurement applications in smart transmitters, industrial process control, weight scales, chromatography, and portable instrumentation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Top documentation Type Title Format options Date
* Data sheet 8-Channel, 24-Bit Analog-to-Digital Converter datasheet (Rev. D) 07 Sep 2006
Application note Calculating Conversion Latency and System Cycle Time for Delta-Sigma ADCs (Rev. A) PDF | HTML 18 Mar 2024
Application note Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 29 Mar 2023
E-book Fundamentals of Precision ADC Noise Analysis (Rev. A) 19 Jun 2020
Application note Measuring Temperature with the ADS1216, ADS1217, or ADS1218 (Rev. B) 16 Nov 2017
Application note Measuring Single-Ended 0V-5V Signals with Differential Delta-Sigma ADCs (Rev. A) 18 May 2015
Application note The Offset DAC (Rev. A) 01 Apr 2015
E-book Best of Baker's Best: Precision Data Converters -- Delta-Sigma ADCs 19 Mar 2015
Application note Calibration Routines and Register Value Generation for the ADS121x Series 19 Jun 2003
Application note Inputs Currents for High-Resolution ADCs 06 Mar 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware

Supported products & hardware

Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TQFP (PFB) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos