A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
ADS124S08 ACTIVE 24-bit, 4-kSPS, 12-ch delta-sigma ADC with PGA and voltage reference for sensor measurement More analog inputs (12), faster sample rate (4 kSPS)

Product details

Resolution (Bits) 24 Sample rate (max) (ksps) 0.78 Number of input channels 8 Interface type SPI Architecture Delta-Sigma Input type Differential Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features 50/60 Hz Rejection, Excitation Current Sources (iDACs), GPIO, Oscillator, PGA, Temp Sensor Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 0.8 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
Resolution (Bits) 24 Sample rate (max) (ksps) 0.78 Number of input channels 8 Interface type SPI Architecture Delta-Sigma Input type Differential Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features 50/60 Hz Rejection, Excitation Current Sources (iDACs), GPIO, Oscillator, PGA, Temp Sensor Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 0.8 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.25 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.25
TQFP (PFB) 48 81 mm² (9 mm × 9 mm)
  • 24 BITS NO MISSING CODES
  • 0.0015% INL
  • 22 BITS EFFECTIVE RESOLUTION (PGA = 1), 19 BITS (PGA = 128)
  • 4K BYTES OF FLASH MEMORY PROGRAMMABLE FROM 2.7V TO 5.25V
  • PGA FROM 1 TO 128
  • SINGLE CYCLE SETTLING MODE
  • PROGRAMMABLE DATA OUTPUT RATES UP TO 1kHz
  • PRECISION ON-CHIP 1.25V/2.5V REFERENCE:
    ACCURACY: 0.2%
    DRIFT: 5ppm/°C
  • EXTERNAL DIFFERENTIAL REFERENCE OF 0.1V TO 2.5V
  • ON-CHIP CALIBRATION
  • PIN-COMPATIBLE WITH ADS1216
  • SPI™ COMPATIBLE
  • 2.7V TO 5.25V
  • < 1mW POWER CONSUMPTION
  • APPLICATIONS
    • INDUSTRIAL PROCESS CONTROL
    • LIQUID/GAS CHROMATOGRAPHY
    • BLOOD ANALYSIS
    • SMART TRANSMITTERS
    • PORTABLE INSTRUMENTATION
    • WEIGHT SCALES
    • PRESSURE TRANSDUCERS

SPI is a trademark of Motorola.
All trademarks are the property of their respective owners.

  • 24 BITS NO MISSING CODES
  • 0.0015% INL
  • 22 BITS EFFECTIVE RESOLUTION (PGA = 1), 19 BITS (PGA = 128)
  • 4K BYTES OF FLASH MEMORY PROGRAMMABLE FROM 2.7V TO 5.25V
  • PGA FROM 1 TO 128
  • SINGLE CYCLE SETTLING MODE
  • PROGRAMMABLE DATA OUTPUT RATES UP TO 1kHz
  • PRECISION ON-CHIP 1.25V/2.5V REFERENCE:
    ACCURACY: 0.2%
    DRIFT: 5ppm/°C
  • EXTERNAL DIFFERENTIAL REFERENCE OF 0.1V TO 2.5V
  • ON-CHIP CALIBRATION
  • PIN-COMPATIBLE WITH ADS1216
  • SPI™ COMPATIBLE
  • 2.7V TO 5.25V
  • < 1mW POWER CONSUMPTION
  • APPLICATIONS
    • INDUSTRIAL PROCESS CONTROL
    • LIQUID/GAS CHROMATOGRAPHY
    • BLOOD ANALYSIS
    • SMART TRANSMITTERS
    • PORTABLE INSTRUMENTATION
    • WEIGHT SCALES
    • PRESSURE TRANSDUCERS

SPI is a trademark of Motorola.
All trademarks are the property of their respective owners.

The ADS1218 is a precision, wide dynamic range, delta-sigma, Analog-to-Digital (A/D) converter with 24-bit resolution and Flash memory operating from 2.7V to 5.25V supplies. The delta-sigma, A/D converter provides up to 24 bits of no missing code performance and effective resolution of 22 bits.

The eight input channels are multiplexed. Internal buffering can be selected to provide a very high input impedance for direct connection to transducers or low-level voltage signals. Burnout current sources are provided that allow for the detection of an open or shorted sensor. An 8-bit Digital-to-Analog (D/A) converter provides an offset correction with a range of 50% of the FSR (Full-Scale Range).

The PGA (Programmable Gain Amplifier) provides selectable gains of 1 to 128 with an effective resolution of 19 bits at a gain of 128. The A/D conversion is accomplished with a second-order delta-sigma modulator and programmable sinc filter. The reference input is differential and can be used for ratiometric conversion. The on-board current DACs (Digital-to-Analog Converters) operate independently with the maximum current set by an external resistor.

The serial interface is SPI-compatible. Eight bits of digital I/O are also provided that can be used for input or output. The ADS1218 is designed for high-resolution measurement applications in smart transmitters, industrial process control, weight scales, chromatography, and portable instrumentation.

The ADS1218 is a precision, wide dynamic range, delta-sigma, Analog-to-Digital (A/D) converter with 24-bit resolution and Flash memory operating from 2.7V to 5.25V supplies. The delta-sigma, A/D converter provides up to 24 bits of no missing code performance and effective resolution of 22 bits.

The eight input channels are multiplexed. Internal buffering can be selected to provide a very high input impedance for direct connection to transducers or low-level voltage signals. Burnout current sources are provided that allow for the detection of an open or shorted sensor. An 8-bit Digital-to-Analog (D/A) converter provides an offset correction with a range of 50% of the FSR (Full-Scale Range).

The PGA (Programmable Gain Amplifier) provides selectable gains of 1 to 128 with an effective resolution of 19 bits at a gain of 128. The A/D conversion is accomplished with a second-order delta-sigma modulator and programmable sinc filter. The reference input is differential and can be used for ratiometric conversion. The on-board current DACs (Digital-to-Analog Converters) operate independently with the maximum current set by an external resistor.

The serial interface is SPI-compatible. Eight bits of digital I/O are also provided that can be used for input or output. The ADS1218 is designed for high-resolution measurement applications in smart transmitters, industrial process control, weight scales, chromatography, and portable instrumentation.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TQFP (PFB) 48 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos