Product details

Resolution (Bits) 24 Sample rate (max) (ksps) 0.08 Number of input channels 2 Interface type SPI Architecture Delta-Sigma Input type Differential Multichannel configuration Multiplexed Rating Catalog Reference mode External Input voltage range (max) (V) 2.5 Input voltage range (min) (V) 0 Features 50/60 Hz Rejection, Oscillator, PGA Operating temperature range (°C) -40 to 105 Power consumption (typ) (mW) 4.3 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.3 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.3
Resolution (Bits) 24 Sample rate (max) (ksps) 0.08 Number of input channels 2 Interface type SPI Architecture Delta-Sigma Input type Differential Multichannel configuration Multiplexed Rating Catalog Reference mode External Input voltage range (max) (V) 2.5 Input voltage range (min) (V) 0 Features 50/60 Hz Rejection, Oscillator, PGA Operating temperature range (°C) -40 to 105 Power consumption (typ) (mW) 4.3 Analog supply voltage (min) (V) 2.7 Analog supply voltage (max) (V) 5.3 Digital supply (min) (V) 2.7 Digital supply (max) (V) 5.3
TSSOP (PW) 24 49.92 mm² 7.8 x 6.4
  • Complete front-end for bridge sensors
  • 23.5-bits effective resolution at gain = 1
  • 19.2-bits noise-free resolution at gain = 64
  • Low-noise PGA
  • Selectable gains of 1, 2, 64, and 128
  • RMS noise:
    • 17nV at 10SPS at gain = 128
    • 44nV at 80SPS at gain = 128
  • 100dB simultaneous 50Hz and 60Hz rejection
  • Flexible clocking:
    • Low-drift internal oscillator
    • Optional external crystal
  • Selectable 10SPS or 80SPS data rates
  • Easy ratiometric measurements:
    • External voltage reference up to 5V
  • Two-channel differential input with internal temperature sensor (ADS1232)
  • Four-channel differential input (ADS1234)
  • Two-wire serial interface
  • Supply voltage range: 2.7V to 5.3V
  • Temperature range: –40°C to +105°C
  • Packages: TSSOP-24 (ADS1232) or TSSOP-28 (ADS1234)
  • Complete front-end for bridge sensors
  • 23.5-bits effective resolution at gain = 1
  • 19.2-bits noise-free resolution at gain = 64
  • Low-noise PGA
  • Selectable gains of 1, 2, 64, and 128
  • RMS noise:
    • 17nV at 10SPS at gain = 128
    • 44nV at 80SPS at gain = 128
  • 100dB simultaneous 50Hz and 60Hz rejection
  • Flexible clocking:
    • Low-drift internal oscillator
    • Optional external crystal
  • Selectable 10SPS or 80SPS data rates
  • Easy ratiometric measurements:
    • External voltage reference up to 5V
  • Two-channel differential input with internal temperature sensor (ADS1232)
  • Four-channel differential input (ADS1234)
  • Two-wire serial interface
  • Supply voltage range: 2.7V to 5.3V
  • Temperature range: –40°C to +105°C
  • Packages: TSSOP-24 (ADS1232) or TSSOP-28 (ADS1234)

The ADS1232 and ADS1234 (ADS123x) are precision, 24-bit, analog-to-digital converters (ADCs). With a low-noise programmable gain amplifier (PGA), a precision delta-sigma ADC, and internal oscillator. The ADS123x provides a complete front-end solution for bridge sensor applications including weigh scales, strain gauges, and pressure sensors.

An input multiplexer (MUX) accepts either two (ADS1232) or four (ADS1234) differential inputs. The ADS1232 also includes a temperature sensor to monitor ambient temperature. The low-noise PGA has a selectable gain of 1, 2, 64, or 128, supporting a full-scale differential input of ±2.5V, ±1.25V, ±39mV, or ±19.5mV.

The delta-sigma ADC provides a maximum of 23.5-bits effective resolution, and supports two data rates: 10SPS (providing 50Hz and 60Hz rejection) and 80SPS. The ADS123x can be clocked externally using an oscillator or a crystal, or by the internal oscillator.

Offset calibration is performed on-demand, and the ADS123x can be put in a low-power standby mode or shut off completely in power-down mode. The ADS123x are operated through simple pin-driven control—there are no digital registers to program.

Data are output over a two-wire serial interface that connects directly to the MSP430 and other microcontrollers.

The ADS1232 and ADS1234 (ADS123x) are precision, 24-bit, analog-to-digital converters (ADCs). With a low-noise programmable gain amplifier (PGA), a precision delta-sigma ADC, and internal oscillator. The ADS123x provides a complete front-end solution for bridge sensor applications including weigh scales, strain gauges, and pressure sensors.

An input multiplexer (MUX) accepts either two (ADS1232) or four (ADS1234) differential inputs. The ADS1232 also includes a temperature sensor to monitor ambient temperature. The low-noise PGA has a selectable gain of 1, 2, 64, or 128, supporting a full-scale differential input of ±2.5V, ±1.25V, ±39mV, or ±19.5mV.

The delta-sigma ADC provides a maximum of 23.5-bits effective resolution, and supports two data rates: 10SPS (providing 50Hz and 60Hz rejection) and 80SPS. The ADS123x can be clocked externally using an oscillator or a crystal, or by the internal oscillator.

Offset calibration is performed on-demand, and the ADS123x can be put in a low-power standby mode or shut off completely in power-down mode. The ADS123x are operated through simple pin-driven control—there are no digital registers to program.

Data are output over a two-wire serial interface that connects directly to the MSP430 and other microcontrollers.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet ADS123x 2- and 4-Channel, 24-Bit, Delta-Sigma ADCs for Bridge Sensors datasheet (Rev. H) PDF | HTML 02 Jun 2025
Application note Calculating Conversion Latency and System Cycle Time for Delta-Sigma ADCs (Rev. A) PDF | HTML 18 Mar 2024
Application note A Basic Guide to Bridge Measurements (Rev. A) PDF | HTML 13 Mar 2024
Application note Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 29 Mar 2023
E-book Fundamentals of Precision ADC Noise Analysis (Rev. A) 19 Jun 2020
E-book Best of Baker's Best: Precision Data Converters -- Delta-Sigma ADCs 19 Mar 2015
Application note Delta-Sigma ADC Design for Bridge Sensor Applications 30 Sep 2011
User guide ADS1232REF User's Guide (Rev. B) 14 Jul 2011
White paper Complete Front End Solutions for Weigh Scales 14 Jun 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS1232REF — ADS1232 Evaluation Module

The ADS1232REF is a circuit board that is designed to feature the ADS1232 24-bit delta-sigma, precision low noise, analog-to digital converter. This board contains the entire circuitry and user interface needed for a weigh-scale digitizer. It is suitable for the general evaluation of the ADS1232 (...)

User guide: PDF
Not available on TI.com
Simulation model

ADS1232 IBIS Model

SBAM112.ZIP (33 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware

Supported products & hardware

Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos