Product details

Resolution (Bits) 24 Sample rate (max) (ksps) 0.03 Number of input channels 1 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Rating Catalog Reference mode External Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features 50/60 Hz Rejection Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 0.27 Analog supply voltage (min) (V) 2.5 Analog supply voltage (max) (V) 5.25 Digital supply (min) (V) 1.8 Digital supply (max) (V) 3.6
Resolution (Bits) 24 Sample rate (max) (ksps) 0.03 Number of input channels 1 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Rating Catalog Reference mode External Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features 50/60 Hz Rejection Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 0.27 Analog supply voltage (min) (V) 2.5 Analog supply voltage (max) (V) 5.25 Digital supply (min) (V) 1.8 Digital supply (max) (V) 3.6
VSSOP (DGS) 10 14.7 mm² (3 mm × 4.9 mm)
  • 20-BIT EFFECTIVE RESOLUTION
  • CURRENT CONSUMPTION: 90uA
  • ANALOG SUPPLY: 2.5V to 5.25V
  • DIGITAL SUPPLY: 1.8V to 3.6V
  • ±5V DIFFERENTIAL INPUT RANGE
  • 0.0002%INL (TYP), 0.0008%INL (MAX)
  • SIMPLE 2-WIRE SERIAL INTERFACE
  • SIMULTANEOUS 50Hz AND 60Hz REJECTION
  • SINGLE CONVERSIONS WITH SLEEP MODE
  • SINGLE-CYCLE SETTLING
  • SELF-CALIBRATION
  • WELL-SUITED FOR MULTICHANNEL SYSTEMS
  • EASILY CONNECTS TO THE MSP430
  • APPLICATIONS
    • HAND-HELD INSTRUMENTATION
    • PORTABLE MEDICAL EQUIPMENT
    • INDUSTRIAL PROCESS CONTROL
    • WEIGH SCALES

  • 20-BIT EFFECTIVE RESOLUTION
  • CURRENT CONSUMPTION: 90uA
  • ANALOG SUPPLY: 2.5V to 5.25V
  • DIGITAL SUPPLY: 1.8V to 3.6V
  • ±5V DIFFERENTIAL INPUT RANGE
  • 0.0002%INL (TYP), 0.0008%INL (MAX)
  • SIMPLE 2-WIRE SERIAL INTERFACE
  • SIMULTANEOUS 50Hz AND 60Hz REJECTION
  • SINGLE CONVERSIONS WITH SLEEP MODE
  • SINGLE-CYCLE SETTLING
  • SELF-CALIBRATION
  • WELL-SUITED FOR MULTICHANNEL SYSTEMS
  • EASILY CONNECTS TO THE MSP430
  • APPLICATIONS
    • HAND-HELD INSTRUMENTATION
    • PORTABLE MEDICAL EQUIPMENT
    • INDUSTRIAL PROCESS CONTROL
    • WEIGH SCALES

The ADS1244 is a 24-bit, delta-sigma Analog-to-Digital (A/D) converter. It offers excellent performance and very low power in an MSOP-10 package and is well suited for demanding high-resolution measurements, especially in portable and other space- and power-constrained systems.

A 3rd-order delta-sigma modulator and digital filter form the basis of the A/D converter. The analog modulator has a ±5V differential input range. The digital filter rejects both 50Hz and 60Hz signals, completely settles in one cycle, and outputs data at 15 samples per second.

A simple, 2-wire serial interface provides all the necessary control. Data retrieval, self-calibration, and Sleep Mode are handled with a few simple waveforms. When only single conversions are needed, the ADS1244 can be shut down (Sleep Mode) while idle between measurements to dramatically reduce the overall power dissipation. Multiple ADS1244s can be connected together to create a synchronously sampling multichannel measurement system. The ADS1244 is designed to easily connect to microcontrollers, such as the MSP430.

The ADS1244 supports 2.5V to 5.25V analog supplies and 1.8V to 3.6V digital supplies. Power is typically less than 270uW in normal operation and less than 1uW during Sleep Mode.

The ADS1244 is a 24-bit, delta-sigma Analog-to-Digital (A/D) converter. It offers excellent performance and very low power in an MSOP-10 package and is well suited for demanding high-resolution measurements, especially in portable and other space- and power-constrained systems.

A 3rd-order delta-sigma modulator and digital filter form the basis of the A/D converter. The analog modulator has a ±5V differential input range. The digital filter rejects both 50Hz and 60Hz signals, completely settles in one cycle, and outputs data at 15 samples per second.

A simple, 2-wire serial interface provides all the necessary control. Data retrieval, self-calibration, and Sleep Mode are handled with a few simple waveforms. When only single conversions are needed, the ADS1244 can be shut down (Sleep Mode) while idle between measurements to dramatically reduce the overall power dissipation. Multiple ADS1244s can be connected together to create a synchronously sampling multichannel measurement system. The ADS1244 is designed to easily connect to microcontrollers, such as the MSP430.

The ADS1244 supports 2.5V to 5.25V analog supplies and 1.8V to 3.6V digital supplies. Power is typically less than 270uW in normal operation and less than 1uW during Sleep Mode.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
ADS1220 ACTIVE 24-bit, 2-kSPS, four-channel, low-power, delta-sigma ADC with PGA, VREF, SPI and two IDACs ADS1220 has a faster sample rate (2 kSPS), more input channels (4x), lower power, smaller package, better DC accuracy, internal voltage reference, low-noise PGA
ADS1246 ACTIVE 24-Bit, 2kSPS, 1-Ch Delta-Sigma ADC With PGA for Precision Sensor Measurement ADS1246 has a faster sample rate (2 kSPS), lower power, better DC accuracy, lower price, and 2x IDACs

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet ADS1244: Low Power, 24-Bit Analog-To-Digital Converter datasheet Oct 21, 2002
Application note Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML Mar 29, 2023
E-book Best of Baker's Best: Precision Data Converters -- Delta-Sigma ADCs Mar 19, 2015
Application note Data Capture with Multiple ADS1244 or ADS1245 Devices in Parallel Jun 2, 2004
Application note Inputs Currents for High-Resolution ADCs Mar 6, 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos