Product details

Resolution (Bits) 24 Sample rate (max) (ksps) 30 Number of input channels 4 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features 50/60 Hz Rejection, GPIO, PGA Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 38 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 Digital supply (min) (V) 1.8 Digital supply (max) (V) 3.6
Resolution (Bits) 24 Sample rate (max) (ksps) 30 Number of input channels 4 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External Input voltage range (max) (V) 5.25 Input voltage range (min) (V) 0 Features 50/60 Hz Rejection, GPIO, PGA Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 38 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 Digital supply (min) (V) 1.8 Digital supply (max) (V) 3.6
VQFN (RGW) 20 25 mm² 5 x 5
  • Up to 23-Bits Noise-Free Resolution
  • Small 5-mm × 5-mm VQFN Package
  • 4 Analog Inputs
    • 2 Differential or 3 Single-Ended Measurements
  • Excellent DC Performance
    • Offset Drift: 4 nV/°C (Gain = 64)
    • Gain Drift: 0.8 ppm/°C
    • Nonlinearity: 3 ppm (Gain = 1)
  • Programmable Data Rates: 2.5 SPS to 30 kSPS
  • Single-Cycle Settled Conversions (≤ 1000 SPS)
  • 50-Hz and 60-Hz Rejection
  • High Impedance Input Buffer
  • Differential-Input PGA
  • Integrated Sensor Break Detection
  • 2 General-Purpose Input/Outputs
  • Power Supplies:
    • Analog: 5 V
    • Digital: 1.8 V to 3.6 V
  • 5-V Tolerant SPI™-Compatible Serial Interface
  • Up to 23-Bits Noise-Free Resolution
  • Small 5-mm × 5-mm VQFN Package
  • 4 Analog Inputs
    • 2 Differential or 3 Single-Ended Measurements
  • Excellent DC Performance
    • Offset Drift: 4 nV/°C (Gain = 64)
    • Gain Drift: 0.8 ppm/°C
    • Nonlinearity: 3 ppm (Gain = 1)
  • Programmable Data Rates: 2.5 SPS to 30 kSPS
  • Single-Cycle Settled Conversions (≤ 1000 SPS)
  • 50-Hz and 60-Hz Rejection
  • High Impedance Input Buffer
  • Differential-Input PGA
  • Integrated Sensor Break Detection
  • 2 General-Purpose Input/Outputs
  • Power Supplies:
    • Analog: 5 V
    • Digital: 1.8 V to 3.6 V
  • 5-V Tolerant SPI™-Compatible Serial Interface

The ADS1257 is a low-noise, 30-kSPS, 24-bit, delta-sigma (ΔΣ) analog-to-digital converter (ADC) with an integrated multiplexer (mux), input buffer, and programmable gain amplifier (PGA) in a small 20-pin, 5-mm × 5-mm VQFN package. The combination of integration, high conversion rate, and 24-bit resolution together in a small package makes the device ideally suited for space-constrained applications.

The input multiplexer accepts either two differential or three single-ended input measurements. The sensor-break detection circuit verifies the input connection continuity to the ADC. The selectable input buffer greatly increases the input impedance, and in many cases, eliminates the need for external buffers. The buffer input voltage range includes AGND. The low-noise PGA provides gains from 1 to 64 to accommodate a wide range of inputs signals. The programmable digital filter optimizes ADC resolution (up to 23 bits noise-free) and conversion rates (up to 30 kSPS). The digital filter provides single-cycle settled conversions, and rejection of 50-Hz and 60-Hz interference signals.

The SPI-compatible serial interface operates with as little as three wires, simplifying connections to external controllers. Integrated calibration features support both self and system correction of offset and gain errors for all PGA gain settings. Two bidirectional digital I/Os pins control external circuits.

The ADS1257 is a low-noise, 30-kSPS, 24-bit, delta-sigma (ΔΣ) analog-to-digital converter (ADC) with an integrated multiplexer (mux), input buffer, and programmable gain amplifier (PGA) in a small 20-pin, 5-mm × 5-mm VQFN package. The combination of integration, high conversion rate, and 24-bit resolution together in a small package makes the device ideally suited for space-constrained applications.

The input multiplexer accepts either two differential or three single-ended input measurements. The sensor-break detection circuit verifies the input connection continuity to the ADC. The selectable input buffer greatly increases the input impedance, and in many cases, eliminates the need for external buffers. The buffer input voltage range includes AGND. The low-noise PGA provides gains from 1 to 64 to accommodate a wide range of inputs signals. The programmable digital filter optimizes ADC resolution (up to 23 bits noise-free) and conversion rates (up to 30 kSPS). The digital filter provides single-cycle settled conversions, and rejection of 50-Hz and 60-Hz interference signals.

The SPI-compatible serial interface operates with as little as three wires, simplifying connections to external controllers. Integrated calibration features support both self and system correction of offset and gain errors for all PGA gain settings. Two bidirectional digital I/Os pins control external circuits.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet ADS1257 30-kSPS, 4-Channel, 24-Bit ADC with PGA in 5-mm × 5-mm VQFN Package datasheet (Rev. B) PDF | HTML 19 Apr 2016
Application note Calculating Conversion Latency and System Cycle Time for Delta-Sigma ADCs (Rev. A) PDF | HTML 18 Mar 2024
Application note A Basic Guide to Bridge Measurements (Rev. A) PDF | HTML 13 Mar 2024
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 29 Mar 2023
E-book Fundamentals of Precision ADC Noise Analysis (Rev. A) 19 Jun 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS1256EVM-PDK — ADS1256 Performance Demonstration Kit

The ADS1256EVM-PDK is a complete evaluation/demonstration kit, which combines the ADS1256EVM with the DSP-based MMB0 motherboard for use with a personal computer. The MMB0 motherboard allows the ADS1256EVM to connect to a computer via a USB port. The ADS1256EVM-PDK is controlled by the (...)

User guide: PDF
Support software

ADS1256-C-EXAMPLE-CODE ADS1256 example C code

Expedite your embedded design using this example C code for the ADS1256 product family
Supported products & hardware

Supported products & hardware

Support software

SBAC145 ADS1255-7 Design Calculator

Supported products & hardware

Supported products & hardware

Simulation model

ADS1257 IBIS MODEL

SLAM276.ZIP (71 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware

Supported products & hardware

Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos