ADS1299-4

ACTIVE

Product details

Applications BIS, EAP, Fetal ECG, Sleep study monitor Number of input channels 4 Resolution (Bits) 24 Interface type SPI Operating temperature range (°C) -40 to 85 Rating Catalog
Applications BIS, EAP, Fetal ECG, Sleep study monitor Number of input channels 4 Resolution (Bits) 24 Interface type SPI Operating temperature range (°C) -40 to 85 Rating Catalog
TQFP (PAG) 64 144 mm² (12 mm × 12 mm)
  • Up to Eight Low-Noise PGAs and Eight High-Resolution Simultaneous-Sampling ADCs
  • Input-Referred Noise: 1 µVPP (70-Hz BW)
  • Input Bias Current: 300 pA
  • Data Rate: 250 SPS to 16 kSPS
  • CMRR: –110 dB
  • Programmable Gain: 1, 2, 4, 6, 8, 12, or 24
  • Unipolar or Bipolar Supplies:
    • Analog: 4.75 V to 5.25 V
    • Digital: 1.8 V to 3.6 V
  • Built-In Bias Drive Amplifier,
    Lead-Off Detection, Test Signals
  • Built-In Oscillator
  • Internal or External Reference
  • Flexible Power-Down, Standby Mode
  • Pin-Compatible with the ADS129x
  • SPI-Compatible Serial Interface
  • Operating Temperature Range: –40°C to +85°C
  • Up to Eight Low-Noise PGAs and Eight High-Resolution Simultaneous-Sampling ADCs
  • Input-Referred Noise: 1 µVPP (70-Hz BW)
  • Input Bias Current: 300 pA
  • Data Rate: 250 SPS to 16 kSPS
  • CMRR: –110 dB
  • Programmable Gain: 1, 2, 4, 6, 8, 12, or 24
  • Unipolar or Bipolar Supplies:
    • Analog: 4.75 V to 5.25 V
    • Digital: 1.8 V to 3.6 V
  • Built-In Bias Drive Amplifier,
    Lead-Off Detection, Test Signals
  • Built-In Oscillator
  • Internal or External Reference
  • Flexible Power-Down, Standby Mode
  • Pin-Compatible with the ADS129x
  • SPI-Compatible Serial Interface
  • Operating Temperature Range: –40°C to +85°C

The ADS1299-4, ADS1299-6, and ADS1299 devices are a family of four-, six-, and eight-channel, low-noise, 24-bit, simultaneous-sampling delta-sigma (ΔΣ) analog-to-digital converters (ADCs) with a built-in programmable gain amplifier (PGA), internal reference, and an onboard oscillator. The ADS1299-x incorporates all commonly-required features for extracranial electroencephalogram (EEG) and electrocardiography (ECG) applications. With its high levels of integration and exceptional performance, the ADS1299-x enables the creation of scalable medical instrumentation systems at significantly reduced size, power, and overall cost.

The ADS1299-x has a flexible input multiplexer per channel that can be independently connected to the internally-generated signals for test, temperature, and lead-off detection. Additionally, any configuration of input channels can be selected for derivation of the patient bias output signal. Optional SRB pins are available to route a common signal to multiple inputs for a referential montage configuration. The ADS1299-x operates at data rates from 250 SPS to 16 kSPS. Lead-off detection can be implemented internal to the device using an excitation current sink or source.

Multiple ADS1299-4, ADS1299-6, or ADS1299 devices can be cascaded in high channel count systems in a daisy-chain configuration. The ADS1299-x is offered in a TQFP-64 package specified from –40°C to +85°C.

The ADS1299-4, ADS1299-6, and ADS1299 devices are a family of four-, six-, and eight-channel, low-noise, 24-bit, simultaneous-sampling delta-sigma (ΔΣ) analog-to-digital converters (ADCs) with a built-in programmable gain amplifier (PGA), internal reference, and an onboard oscillator. The ADS1299-x incorporates all commonly-required features for extracranial electroencephalogram (EEG) and electrocardiography (ECG) applications. With its high levels of integration and exceptional performance, the ADS1299-x enables the creation of scalable medical instrumentation systems at significantly reduced size, power, and overall cost.

The ADS1299-x has a flexible input multiplexer per channel that can be independently connected to the internally-generated signals for test, temperature, and lead-off detection. Additionally, any configuration of input channels can be selected for derivation of the patient bias output signal. Optional SRB pins are available to route a common signal to multiple inputs for a referential montage configuration. The ADS1299-x operates at data rates from 250 SPS to 16 kSPS. Lead-off detection can be implemented internal to the device using an excitation current sink or source.

Multiple ADS1299-4, ADS1299-6, or ADS1299 devices can be cascaded in high channel count systems in a daisy-chain configuration. The ADS1299-x is offered in a TQFP-64 package specified from –40°C to +85°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet ADS1299-x Low-Noise, 4-, 6-, 8-Channel, 24-Bit, Analog-to-Digital Converter for EEG and Biopotential Measurements datasheet (Rev. C) PDF | HTML Jan 25, 2017
Application note Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML Mar 29, 2023
E-book Fundamentals of Precision ADC Noise Analysis (Rev. A) Jun 19, 2020
Technical article Smart sensing with ultra-low-power MCUs – part 4: Holter monitor PDF | HTML May 8, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS1299EEGFE-PDK — ADS1299 Performance Demonstration Kit

The ADS1299EEGFE-PDK is a demonstration kit for the ADS1299, an eight channel, simultaneous sampling, 24-bit, delta-sigma (Δ Σ) analog-to-digital converter (ADC) with a built-in programmable gain amplifier (PGA), internal reference, and an on-board oscillator. The ADS1299 contains the (...)

Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TQFP (PAG) 64 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos