The ADS131E08S is a multichannel, simultaneous sampling, 24-bit, delta-sigma (ΔΣ),
analog-to-digital converter (ADC) with built-in programmable gain amplifiers (PGAs), an internal
reference, and an internal oscillator. The ADC wide dynamic range, scalable data rates, and
internal fault detect monitors make the ADS131E08S very attractive in industrial power monitoring,
control, and protection applications. Fast power-up time allows data to be available within 3 ms of
power being applied to the device for line-powered power applications. True high-impedance inputs
enable the ADS131E08S to directly interface with a resistor-divider network or a voltage
transformer to measure line voltage, or a current transformer or Rogowski coil to measure line
current. With high integration levels and exceptional performance, the ADS131E08S enables the
creation of scalable industrial power systems at a significantly reduced size, power, and overall
cost.
The ADS131E08S has an individual input multiplexer per channel that can be independently
connected to the internally-generated signals for test, temperature, and fault detection. Fault
detection can be implemented internal to the device, using the integrated comparators with
digital-to-analog converter (DAC)-controlled trigger levels. The ADS131E08S can operate at data
rates as high as 64 kSPS.
The complete analog front-end (AFE) solution is available in a 64-pin TQFP package and is
specified over the industrial temperature range of –40°C to +105°C.
The ADS131E08S is a multichannel, simultaneous sampling, 24-bit, delta-sigma (ΔΣ),
analog-to-digital converter (ADC) with built-in programmable gain amplifiers (PGAs), an internal
reference, and an internal oscillator. The ADC wide dynamic range, scalable data rates, and
internal fault detect monitors make the ADS131E08S very attractive in industrial power monitoring,
control, and protection applications. Fast power-up time allows data to be available within 3 ms of
power being applied to the device for line-powered power applications. True high-impedance inputs
enable the ADS131E08S to directly interface with a resistor-divider network or a voltage
transformer to measure line voltage, or a current transformer or Rogowski coil to measure line
current. With high integration levels and exceptional performance, the ADS131E08S enables the
creation of scalable industrial power systems at a significantly reduced size, power, and overall
cost.
The ADS131E08S has an individual input multiplexer per channel that can be independently
connected to the internally-generated signals for test, temperature, and fault detection. Fault
detection can be implemented internal to the device, using the integrated comparators with
digital-to-analog converter (DAC)-controlled trigger levels. The ADS131E08S can operate at data
rates as high as 64 kSPS.
The complete analog front-end (AFE) solution is available in a 64-pin TQFP package and is
specified over the industrial temperature range of –40°C to +105°C.