Product details

Resolution (Bits) 24 Sample rate (max) (ksps) 4000 Number of input channels 1 Interface type Serial Architecture Delta-Sigma Input type Differential Rating Catalog Reference mode External Input voltage range (max) (V) 3.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 575 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 107 Digital supply (min) (V) 2.85 Digital supply (max) (V) 3.15
Resolution (Bits) 24 Sample rate (max) (ksps) 4000 Number of input channels 1 Interface type Serial Architecture Delta-Sigma Input type Differential Rating Catalog Reference mode External Input voltage range (max) (V) 3.5 Input voltage range (min) (V) 0 Operating temperature range (°C) -40 to 85 Power consumption (typ) (mW) 575 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 107 Digital supply (min) (V) 2.85 Digital supply (max) (V) 3.15
TQFP (PAG) 64 144 mm² 12 x 12
  • AC Performance:
    103dB of Dynamic Range at 4MSPS
    111dB of Dynamic Range at 125kSPS
    –107dB THD
  • DC Accuracy:
    3ppm INL
    4µV/°C Offset Drift
    4ppm/°C Gain Drift
  • Programmable Digital Filter with User-Selectable Path:
    • Low-Latency: Completely settles in 2.65µs
    • Wide-Bandwidth: 1.7MHz BW with flat passband
  • Flexible Read-Only Serial Interface:
    • Standard CMOS
    • Serialized LVDS
  • Easy Conversion Control with START Pin
  • Out-of-Range Detection
  • Supply: Analog +5V, Digital +3V
  • Power: 575mW
  • APPLICATIONS
    • Automated Test Equipment
    • Medical Imaging
    • Scientific Instrumentation
    • Test and Measurement

All other trademarks are the property of their respective owners.

  • AC Performance:
    103dB of Dynamic Range at 4MSPS
    111dB of Dynamic Range at 125kSPS
    –107dB THD
  • DC Accuracy:
    3ppm INL
    4µV/°C Offset Drift
    4ppm/°C Gain Drift
  • Programmable Digital Filter with User-Selectable Path:
    • Low-Latency: Completely settles in 2.65µs
    • Wide-Bandwidth: 1.7MHz BW with flat passband
  • Flexible Read-Only Serial Interface:
    • Standard CMOS
    • Serialized LVDS
  • Easy Conversion Control with START Pin
  • Out-of-Range Detection
  • Supply: Analog +5V, Digital +3V
  • Power: 575mW
  • APPLICATIONS
    • Automated Test Equipment
    • Medical Imaging
    • Scientific Instrumentation
    • Test and Measurement

All other trademarks are the property of their respective owners.

The ADS1675 is a high-speed, high-precision analog-to-digital converter (ADC). Using an advanced delta-sigma () architecture, it operates at speeds up to 4MSPS with outstanding ac performance and dc accuracy.

The ADS1675 ADC is comprised of a low-drift modulator with out-of-range detection and a dual-path programmable digital filter. The dual filter path allows the user to select between two post-processing filters: Low-Latency or Wide-Bandwidth. The Low-Latency filter settles quickly (as fast as 2.65µs) for applications with large instantaneous changes, such as a multiplexer. The Wide-Bandwidth path provides an optimized frequency response for ac measurements with a passband ripple of less than ±0.00002dB, stop band attenuation of 86dB, and a bandwidth of 1.7MHz.

The device offers two speed modes with distinct interface, resolution, and feature set. In the high-speed mode the device can be set to operate at either 4MSPS or 2MSPS. In the low-speed mode, it can be set to operate at either 1MSPS, 500KSPS, 250KSPS or 125KSPS.

The ADS1675 is controlled through I/O pins—there are no registers to program. A dedicated START pin allows for direct control of conversions: toggle the START pin to begin a conversion, and then retrieve the output data. The flexible serial interface supports data readback with either standard CMOS and LVDS logic levels, allowing the ADS1675 to directly connect to a wide range of microcontrollers, digital signal processors (DSPs), or field-programmable grid arrays (FPGAs).

The ADS1675 operates from an analog supply of 5V and digital supply of 3V, and dissipates 575mW of power. When not in use, the PDWN pin can be used to power down all device circuitry. The device is fully specified over the industrial temperature range and is offered in a TQFP-64 package.

The ADS1675 is a high-speed, high-precision analog-to-digital converter (ADC). Using an advanced delta-sigma () architecture, it operates at speeds up to 4MSPS with outstanding ac performance and dc accuracy.

The ADS1675 ADC is comprised of a low-drift modulator with out-of-range detection and a dual-path programmable digital filter. The dual filter path allows the user to select between two post-processing filters: Low-Latency or Wide-Bandwidth. The Low-Latency filter settles quickly (as fast as 2.65µs) for applications with large instantaneous changes, such as a multiplexer. The Wide-Bandwidth path provides an optimized frequency response for ac measurements with a passband ripple of less than ±0.00002dB, stop band attenuation of 86dB, and a bandwidth of 1.7MHz.

The device offers two speed modes with distinct interface, resolution, and feature set. In the high-speed mode the device can be set to operate at either 4MSPS or 2MSPS. In the low-speed mode, it can be set to operate at either 1MSPS, 500KSPS, 250KSPS or 125KSPS.

The ADS1675 is controlled through I/O pins—there are no registers to program. A dedicated START pin allows for direct control of conversions: toggle the START pin to begin a conversion, and then retrieve the output data. The flexible serial interface supports data readback with either standard CMOS and LVDS logic levels, allowing the ADS1675 to directly connect to a wide range of microcontrollers, digital signal processors (DSPs), or field-programmable grid arrays (FPGAs).

The ADS1675 operates from an analog supply of 5V and digital supply of 3V, and dissipates 575mW of power. When not in use, the PDWN pin can be used to power down all device circuitry. The device is fully specified over the industrial temperature range and is offered in a TQFP-64 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
ADS9218 ACTIVE Two-channel, simultaneous-sampling, 18-bit 10-MSPS SAR ADC with fully-differential ADC input driver Higher sampling rate (10 MSPS), higher channel count (2)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet 4MSPS, 24-Bit Analog-to-Digital Converter datasheet (Rev. D) 11 Aug 2010
Application note Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 29 Mar 2023
E-book Fundamentals of Precision ADC Noise Analysis (Rev. A) 19 Jun 2020
White paper Voltage-reference impact on total harmonic distortion 01 Aug 2016
E-book Best of Baker's Best: Precision Data Converters -- Delta-Sigma ADCs 19 Mar 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

ADS1675 IBIS Model

SBAM152.ZIP (50 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware

Supported products & hardware

Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TQFP (PAG) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos