Product details

Sample rate (max) (Msps) 32 Resolution (Bits) 12 Number of input channels 2 Interface type Parallel CMOS Analog input BW (MHz) 270 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2, 3 Power consumption (typ) (mW) 430 Architecture Pipeline SNR (dB) 69.2 ENOB (Bits) 10.7 SFDR (dB) 73.5 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 32 Resolution (Bits) 12 Number of input channels 2 Interface type Parallel CMOS Analog input BW (MHz) 270 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2, 3 Power consumption (typ) (mW) 430 Architecture Pipeline SNR (dB) 69.2 ENOB (Bits) 10.7 SFDR (dB) 73.5 Operating temperature range (°C) -40 to 85 Input buffer No
HTQFP (PAP) 64 144 mm² 12 x 12
  • SPURIOUS-FREE DYNAMIC RANGE:
       73dB at 10MHz fIN
  • HIGH SNR: 67dB (2Vp-p), 69dB (3Vp-p)
  • INTERNAL OR EXTERNAL REFERENCE
  • LOW DLE: ±0.4LSB
  • FLEXIBLE INPUT RANGE: 2Vp-p to 3Vp-p
  • TQFP-64 POWER PACKAGE
  • APPLICATIONS
    • COMMUNICATIONS IF PROCESSING
    • COMMUNICATIONS BASESTATIONS
    • TEST EQUIPMENT
    • MEDICAL IMAGING
    • VIDEO DIGITIZING
    • CCD DIGITIZING

  • SPURIOUS-FREE DYNAMIC RANGE:
       73dB at 10MHz fIN
  • HIGH SNR: 67dB (2Vp-p), 69dB (3Vp-p)
  • INTERNAL OR EXTERNAL REFERENCE
  • LOW DLE: ±0.4LSB
  • FLEXIBLE INPUT RANGE: 2Vp-p to 3Vp-p
  • TQFP-64 POWER PACKAGE
  • APPLICATIONS
    • COMMUNICATIONS IF PROCESSING
    • COMMUNICATIONS BASESTATIONS
    • TEST EQUIPMENT
    • MEDICAL IMAGING
    • VIDEO DIGITIZING
    • CCD DIGITIZING

The ADS2806 is a dual, high-speed, high dynamic range, 12-bit pipelined Analog-to-Digital Converter (ADC). This converter includes a high-bandwidth track-and-hold that gives excellent spurious performance up to and beyond the Nyquist rate. The differential nature of this track-and-hold and ADC circuitry minimizes even-order harmonics and gives excellent common-mode noise immunity. The track-and-hold can also be operated single-ended.

The ADS2806 provides for setting the full-scale range of the converter without any external reference circuitry. The internal reference can be disabled allowing low drive, external references to be used for improved tracking in multichannel systems.

The ADS2806 provides an over-range indicator flag to indicate an input signal that exceeds the full-scale input range of the converter. This flag can be used to reduce the gain of front end gain control circuitry. There is also an output enable pin to allow for multiplexing and testability on a PC board.

The ADS2806 employs digital error correction techniques to provide excellent differential linearity for demanding imaging applications. The ADS2806 is available in a TQFP-64 power package.

The ADS2806 is a dual, high-speed, high dynamic range, 12-bit pipelined Analog-to-Digital Converter (ADC). This converter includes a high-bandwidth track-and-hold that gives excellent spurious performance up to and beyond the Nyquist rate. The differential nature of this track-and-hold and ADC circuitry minimizes even-order harmonics and gives excellent common-mode noise immunity. The track-and-hold can also be operated single-ended.

The ADS2806 provides for setting the full-scale range of the converter without any external reference circuitry. The internal reference can be disabled allowing low drive, external references to be used for improved tracking in multichannel systems.

The ADS2806 provides an over-range indicator flag to indicate an input signal that exceeds the full-scale input range of the converter. This flag can be used to reduce the gain of front end gain control circuitry. There is also an output enable pin to allow for multiplexing and testability on a PC board.

The ADS2806 employs digital error correction techniques to provide excellent differential linearity for demanding imaging applications. The ADS2806 is available in a TQFP-64 power package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet ADS2806: Dual, 12-Bit, 20MHz Sampling Analog-to-Digital Converter datasheet (Rev. B) 30 Apr 2002
Application note Driving High-Speed ADCs: Circuit Topologies and System-Level Parameters (Rev. A) 10 Sep 2010
Application note Smart Selection of ADC/DAC Enables Better Design of Software-Defined Radio 28 Apr 2009
Application note CDCE62005 as Clock Solution for High-Speed ADCs 04 Sep 2008
Application note CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters 08 Jun 2008
Application note Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 02 Jun 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTQFP (PAP) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos