ADS4226

ACTIVE

Product details

Sample rate (max) (Msps) 160 Resolution (Bits) 12 Number of input channels 2 Interface type DDR LVDS, Parallel CMOS Analog input BW (MHz) 600 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 332 Architecture Pipeline SNR (dB) 70.9 ENOB (Bits) 11.3 SFDR (dB) 91 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 160 Resolution (Bits) 12 Number of input channels 2 Interface type DDR LVDS, Parallel CMOS Analog input BW (MHz) 600 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 332 Architecture Pipeline SNR (dB) 70.9 ENOB (Bits) 11.3 SFDR (dB) 91 Operating temperature range (°C) -40 to 85 Input buffer No
VQFN (RGC) 64 81 mm² (9 mm × 9 mm)
  • Ultralow power with single 1.8-V Supply, CMOS output:
    • 183 mW Total power at 65 MSPS
    • 277 mW Total power at 125 MSPS
    • 332 mW Total power at 160 MSPS
  • High dynamic performance:
    • 88-dBc SFDR at 170 MHz
    • 71.4-dBFS SNR at 170 MHz
  • Crosstalk: > 90 dB at 185 MHz
  • Programmable gain up to 6 dB for SNR/SFDR trade-off
  • DC offset correction
  • Output interface options:
    • 1.8-V parallel CMOS interface
    • Double data rate (DDR) LVDS with programmable swing:
      • Standard swing: 350 mV
      • Low swing: 200 mV
  • Supports low input clock amplitude down to 200 mVPP
  • Package: VQFN-64 (9.00 mm × 9.00 mm)
  • Ultralow power with single 1.8-V Supply, CMOS output:
    • 183 mW Total power at 65 MSPS
    • 277 mW Total power at 125 MSPS
    • 332 mW Total power at 160 MSPS
  • High dynamic performance:
    • 88-dBc SFDR at 170 MHz
    • 71.4-dBFS SNR at 170 MHz
  • Crosstalk: > 90 dB at 185 MHz
  • Programmable gain up to 6 dB for SNR/SFDR trade-off
  • DC offset correction
  • Output interface options:
    • 1.8-V parallel CMOS interface
    • Double data rate (DDR) LVDS with programmable swing:
      • Standard swing: 350 mV
      • Low swing: 200 mV
  • Supports low input clock amplitude down to 200 mVPP
  • Package: VQFN-64 (9.00 mm × 9.00 mm)

The ADS424x and ADS422x family of devices are low-speed variants of the ADS42xx ultralow-power family of dual-channel, 14-bit or 12-bit analog-to-digital converters (ADCs). Innovative design techniques are used to achieve high-dynamic performance, while consuming extremely low power with 1.8-V supply. This topology makes the ADS424x/422x well-suited for multi-carrier, wide-bandwidth communications applications.

The ADS424x and ADS422x family of devices are low-speed variants of the ADS42xx ultralow-power family of dual-channel, 14-bit or 12-bit analog-to-digital converters (ADCs). Innovative design techniques are used to achieve high-dynamic performance, while consuming extremely low power with 1.8-V supply. This topology makes the ADS424x/422x well-suited for multi-carrier, wide-bandwidth communications applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
ADS4246 ACTIVE Dual-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter (ADC) Same family, pinout and speed, but 14-bit resolution.

Technical documentation

No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet ADS42xx Dual-Channel, 14-Bit, 12-Bit, 160, 125, 65 MSPS Ultralow-Power ADC datasheet (Rev. E) PDF | HTML Feb 14, 2023
* User guide Interfacing Altera FPGAs to ADS4249 and DAC3482 (TIDA-00069 Reference Guide) Jul 10, 2012
Application note Design Considerations for Avoiding Timing Errors during High-Speed ADC, LVDS Dat (Rev. A) May 22, 2015
Application note Why Use Oversampling when Undersampling Can Do the Job? (Rev. A) Jul 19, 2013
Application note High-Speed, Analog-to-Digital Converter Basics Jan 11, 2012
Application note CDCE62005 as Clock Solution for High-Speed ADCs Sep 4, 2008
Application note CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters Jun 8, 2008
Application note Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 Jun 2, 2008
Application note QFN Layout Guidelines Jul 28, 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS4226EVM — ADS4226 Dual-Channel, 12-Bit, 160-MSPS Analog-to-Digital Converter Evaluation Module

The ADS4226EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS4226 device, an extremely low power dual channel 12-bit 160 MSPS analog to digital converter. The ADC features a configurable parallel DDR LVDS or CMOS outputs. The EVM provides a (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
GUI for evaluation module (EVM)

ADS58C28SPIGUI-SW — ADS42xxx SPI GUI

ADS58C28SPIGUI-SW is the installation package for ADS58C28_ADS42xx_GUI which is used to access or write internal registers of ADS58C28 through an on-board USB port.
Supported products & hardware
GUI for evaluation module (EVM)

DATACONVERTERPRO-SW — High Speed Data Converter Pro GUI Installer, v5.31

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

Supported products & hardware
Simulation model

ADS422x, ADS424x IBIS Model (Rev. B)

SBAM094 (40 KB) - IBIS model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Design tool

SBAC119 — TIGAR (Texas Instruments Graphical Evaluation of ADC Response Tool)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RGC) 64 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos