Product details

Sample rate (max) (Msps) 65 Resolution (Bits) 10, 12, 14 Number of input channels 8, 16, 32 Interface type JESD204B, Serial LVDS Analog input BW (MHz) 70 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 656 Architecture SAR SNR (dB) 73.5 SFDR (dB) 91.8 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 65 Resolution (Bits) 10, 12, 14 Number of input channels 8, 16, 32 Interface type JESD204B, Serial LVDS Analog input BW (MHz) 70 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 656 Architecture SAR SNR (dB) 73.5 SFDR (dB) 91.8 Operating temperature range (°C) -40 to 85 Input buffer No
NFBGA (ZZE) 198 135 mm² (9 mm × 15 mm)
  • 16-Channel ADC Configurable to Convert
    8, 16, or 32 Inputs
  • 10-, 12-, and 14-Bit Resolution Modes
  • Maximum ADC Conversion Rate:
    • 100 MSPS in 10-Bit Mode
    • 80 MSPS in 12-Bit Mode
    • 65 MSPS in 14-Bit Mode
  • 16 ADCs Configurable to Convert:
    • 8 Inputs with a Sampling Rate of a
      2X ADC Conversion Rate
    • 16 Inputs with a Sampling Rate of a
      1X ADC Conversion Rate
    • 32 Inputs with a Sampling Rate of a
      0.5X ADC Conversion Rate
  • LVDS Outputs with 16X, 14X, 12X, and 10X Serialization
  • Supplies: 1.2 V, 1.8 V
  • 2-VPP Differential Input, 0.8-V Common-Mode
  • Differential or Single-Ended Input Clock
  • Signal-to-Noise Ratio (SNR):
    • 61 dBFS in 10-Bit Mode
    • 70 dBFS in 12-Bit Mode
    • 73.5 dBFS in 14-Bit Mode
  • Power at 100 MSPS: 41 mW/Channel
  • Package: NFBGA-198 (9 mm × 15 mm)
  • Pb-Free (RoHS Compliant) and Green
  • 16-Channel ADC Configurable to Convert
    8, 16, or 32 Inputs
  • 10-, 12-, and 14-Bit Resolution Modes
  • Maximum ADC Conversion Rate:
    • 100 MSPS in 10-Bit Mode
    • 80 MSPS in 12-Bit Mode
    • 65 MSPS in 14-Bit Mode
  • 16 ADCs Configurable to Convert:
    • 8 Inputs with a Sampling Rate of a
      2X ADC Conversion Rate
    • 16 Inputs with a Sampling Rate of a
      1X ADC Conversion Rate
    • 32 Inputs with a Sampling Rate of a
      0.5X ADC Conversion Rate
  • LVDS Outputs with 16X, 14X, 12X, and 10X Serialization
  • Supplies: 1.2 V, 1.8 V
  • 2-VPP Differential Input, 0.8-V Common-Mode
  • Differential or Single-Ended Input Clock
  • Signal-to-Noise Ratio (SNR):
    • 61 dBFS in 10-Bit Mode
    • 70 dBFS in 12-Bit Mode
    • 73.5 dBFS in 14-Bit Mode
  • Power at 100 MSPS: 41 mW/Channel
  • Package: NFBGA-198 (9 mm × 15 mm)
  • Pb-Free (RoHS Compliant) and Green

The ADS52J90 is a low-power, high-performance, 16-channel, analog-to-digital converter (ADC). The conversion rate of each ADC goes up to a maximum of 100 MSPS in 10-bit mode. The maximum conversion rate reduces when the ADC resolution is set to a higher value.

The device can be configured to accept 8, 16, or 32 inputs. In 32-input mode, each ADC alternately samples and converts two different inputs each at an effective sampling rate that is half of the ADC conversion rate. In 8-bit input mode, two ADCs convert the same input in an interleaved manner, resulting in an effective sampling rate that is twice the ADC conversion rate. The ADC is designed to scale its power with the conversion rate.

The ADC outputs are serialized and output through a low-voltage differential signaling (LVDS) interface along with a frame clock and a high-speed bit clock.

The ADS52J90 is available in a 9-mm × 15-mm, 0.8-mm pitch, NFBGA-198 package and is specified over a temperature range of –40°C to +85°C.

The ADS52J90 is a low-power, high-performance, 16-channel, analog-to-digital converter (ADC). The conversion rate of each ADC goes up to a maximum of 100 MSPS in 10-bit mode. The maximum conversion rate reduces when the ADC resolution is set to a higher value.

The device can be configured to accept 8, 16, or 32 inputs. In 32-input mode, each ADC alternately samples and converts two different inputs each at an effective sampling rate that is half of the ADC conversion rate. In 8-bit input mode, two ADCs convert the same input in an interleaved manner, resulting in an effective sampling rate that is twice the ADC conversion rate. The ADC is designed to scale its power with the conversion rate.

The ADC outputs are serialized and output through a low-voltage differential signaling (LVDS) interface along with a frame clock and a high-speed bit clock.

The ADS52J90 is available in a 9-mm × 15-mm, 0.8-mm pitch, NFBGA-198 package and is specified over a temperature range of –40°C to +85°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet ADS52J90 10-Bit, 12-Bit, 14-Bit, Multichannel, Low-Power, High-Speed ADC datasheet (Rev. A) PDF | HTML Jun 10, 2015
Application note High Speed ADCs and Amplifiers for Flow Cytometry Applications Oct 12, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS52J90EVM — ADS52J90 14-bit multichannel low-power high-speed ADC evaluation module

The ADS52J90 evaluation module (EVM) is a platform for developing the ADS52J90, which is a highly integrated analog-to-digital converter (ADC) specifically designed for systems in which high performance and small size are required. ADS52J90EVM allows users to evaluate performance in any of three (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

ADS52J90 IBIS Model

SBAM314.ZIP (40 KB) - IBIS model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
NFBGA (ZZE) 198 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos